THS4271-EP

ACTIVE

Enhanced Product Low Noise High Slew Rate Unity Gain Stable Voltage Feedback Amplifier

Product details

Architecture Voltage FB Number of channels 1 GBW (typ) (MHz) 40 BW at Acl (MHz) 1400 Slew rate (typ) (V/µs) 1000 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3 Iq per channel (typ) (mA) 22 Vos (offset voltage at 25°C) (max) (mV) 14 Rail-to-rail No Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 72 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 160 2nd harmonic (dBc) 65 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 30
Architecture Voltage FB Number of channels 1 GBW (typ) (MHz) 40 BW at Acl (MHz) 1400 Slew rate (typ) (V/µs) 1000 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3 Iq per channel (typ) (mA) 22 Vos (offset voltage at 25°C) (max) (mV) 14 Rail-to-rail No Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 72 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 160 2nd harmonic (dBc) 65 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 30
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Unity Gain Stability
  • Low Voltage Noise
    • 3 nV/√Hz
  • High Slew Rate: 1000 V/µs
  • Low Distortion
    • –92 dBc THD at 30 MHz
  • Wide Bandwidth: 1.4 GHz
  • Supply Voltages
    • +5 V, ±5 V
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity ADC Preamplifier
    • Wireless Communication Receivers
    • Differential to Single-Ended Conversion
    • DAC Output Buffer
    • Active Filtering
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

  • Unity Gain Stability
  • Low Voltage Noise
    • 3 nV/√Hz
  • High Slew Rate: 1000 V/µs
  • Low Distortion
    • –92 dBc THD at 30 MHz
  • Wide Bandwidth: 1.4 GHz
  • Supply Voltages
    • +5 V, ±5 V
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity ADC Preamplifier
    • Wireless Communication Receivers
    • Differential to Single-Ended Conversion
    • DAC Output Buffer
    • Active Filtering
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

The THS4271 is a low-noise, high slew rate, unity gain stable voltage-feedback amplifier designed to run from supply voltages as low as 5 V. The combination of low-noise, high slew rate, wide bandwidth, low distortion, and unity gain stability make the THS4271 a high performance device across multiple ac specifications.

Designers using the THS4271 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. The devices are available in SOIC, MSOP with PowerPAD™, and leadless MSOP with PowerPAD™ packages.

The THS4271 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds +60°C and is not recommended for new designs. For more information, see Maximum Die Temperature to Prevent Oscillation.

The THS4271 is a low-noise, high slew rate, unity gain stable voltage-feedback amplifier designed to run from supply voltages as low as 5 V. The combination of low-noise, high slew rate, wide bandwidth, low distortion, and unity gain stability make the THS4271 a high performance device across multiple ac specifications.

Designers using the THS4271 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. The devices are available in SOIC, MSOP with PowerPAD™, and leadless MSOP with PowerPAD™ packages.

The THS4271 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds +60°C and is not recommended for new designs. For more information, see Maximum Die Temperature to Prevent Oscillation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6628QML ACTIVE Dual Wideband, Low Noise, Voltage Feedback Op Amp Wider supply (12 V), lower noise (2 nV√Hz) and higher precision (2 mV)
Similar functionality to the compared device
OPA2356-EP ACTIVE Enhanced product 2.5 V, 200 MHz GBW, CMOS dual op amp 5V CMOS, lower IQ (11mA), and wider BW ( 50MHz)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Low Noise High Slew Rate Unity Gain Stable Voltage Feedback Amp. datasheet (Rev. C) 12 Apr 2010
* Radiation & reliability report THS4271MDGNREP Reliability Report 11 Apr 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos