THS4275

ACTIVE

Super-Fast Ultra-Low Distortion High Speed Amplifier with Shutdown

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 GBW (typ) (MHz) 400 BW at Acl (MHz) 1400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1000 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3 Iq per channel (typ) (mA) 22 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 72 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 160 2nd harmonic (dBc) 65 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 30
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 GBW (typ) (MHz) 400 BW at Acl (MHz) 1400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1000 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3 Iq per channel (typ) (mA) 22 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 72 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 160 2nd harmonic (dBc) 65 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 30
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • Unity Gain Stability
  • Low Voltage Noise
    • 3 nV/√Hz
  • High Slew Rate: 1000 V/µs
  • Low Distortion
    • –92 dBc THD at 30 MHz
  • Wide Bandwidth: 1.4 GHz
  • Supply Voltages
    • +5 V, ±5 V
  • Power Down Functionality (THS4275)
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity ADC Preamplifier
    • Wireless Communication Receivers
    • Differential to Single-Ended Conversion
    • DAC Output Buffer
    • Active Filtering

All trademarks are the property of their respective owners.

  • Unity Gain Stability
  • Low Voltage Noise
    • 3 nV/√Hz
  • High Slew Rate: 1000 V/µs
  • Low Distortion
    • –92 dBc THD at 30 MHz
  • Wide Bandwidth: 1.4 GHz
  • Supply Voltages
    • +5 V, ±5 V
  • Power Down Functionality (THS4275)
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity ADC Preamplifier
    • Wireless Communication Receivers
    • Differential to Single-Ended Conversion
    • DAC Output Buffer
    • Active Filtering

All trademarks are the property of their respective owners.

The THS4271 and THS4275 are low-noise, high slew rate, unity gain stable voltage-feedback amplifiers designed to run from supply voltages as low as 5 V and as high as ±5 V. The THS4275 offers the same performance as the THS4271 with the addition of a power-down capability. The combination of low-noise, high slew rate, wide bandwidth, low distortion, and unity gain stability make the THS4271 and THS4275 high performance devices across multiple ac specifications.

Designers using the THS4271 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. The devices are available in SOIC, MSOP with PowerPAD, and leadless MSOP with PowerPAD™ packages.

The THS4271 and THS4275 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds +60°C.

The THS4271 and THS4275 are low-noise, high slew rate, unity gain stable voltage-feedback amplifiers designed to run from supply voltages as low as 5 V and as high as ±5 V. The THS4275 offers the same performance as the THS4271 with the addition of a power-down capability. The combination of low-noise, high slew rate, wide bandwidth, low distortion, and unity gain stability make the THS4271 and THS4275 high performance devices across multiple ac specifications.

Designers using the THS4271 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. The devices are available in SOIC, MSOP with PowerPAD, and leadless MSOP with PowerPAD™ packages.

The THS4271 and THS4275 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds +60°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA690 ACTIVE Wideband voltage-feedback operational amplifier with disable Wider supply range (12 V), wider bandwidth (500 MHz), lower power, (5.5 mA) and lower offset (4 mV)
Same functionality with different pin-out to the compared device
OPA817 ACTIVE 800-MHz, high-precision unity-gain-stable FET-input operational amplifier Wider Supply (12 V), Lower offset (0.25 mV), and lower offset drift (1 µV/°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low Noise, High Slew Rate, Unity Gain Stable Voltage Feedback Amplifier datasheet (Rev. F) 16 Oct 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​