8-pin (DGK) package image

THS4281DGK ACTIVE

Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier

Same as: THS4281DGK.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA863ADBVR ACTIVE Single-channel, high-precision, low-power, 105-MHz, 12-V RRIO voltage-feedback amplifier Lower Iq (0.75 mA), lower noise (5.9 nV/√Hz) and higher precision (95 uV/C) in a smaller DBV package

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4281DGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS4281 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 80 | TUBE

Features for the THS4281

  • Very Low Quiescent Current: 750 µA (at 5 V)
  • Rail-to-Rail Input and Output:
    • Common-Mode Input Voltage Extends
      400 mV Beyond the Rails
    • Output Swings Within 150 mV From the Rails
  • Wide –3-dB Bandwidth at 5 V:
    • 90 MHz at Gain = +1, 40 MHz at Gain = +2
  • High Slew Rate: 35 V/µs
  • Fast Settling Time (2-V Step):
    • 78 ns to 0.1%
    • 150 ns to 0.01%
  • Low Distortion at Gain = +2, VO = 2-VPP, 5 V:
    • –91 dBc at 100 kHz, –67 dBc at 1 MHz
  • Input Offset Voltage: 2.5 mV (Max at +25°C)
  • Output Current > 30 mA (10-Ω Load, 5 V)
  • Low Voltage Noise of 12.5 nV/√Hz
  • Supply Voltages: +2.7 V, 3 V, +5 V, ±5 V, +15 V
  • Packages: SOT23, MSOP, and SOIC
  • APPLICATIONS
    • Portable/Battery-Powered Applications
    • High Channel Count Systems
    • ADC Buffer
    • Active Filters
    • Current Sensing

All other trademarks are the property of their respective owners.

Description for the THS4281

Fabricated using the BiCom-II process, the THS4281 is a low-power, rail-to-rail input and output, voltage-feedback operational amplifier designed to operate over a wide power-supply range of 2.7-V to 15-V single supply, and ±1.35-V to ±7.5-V dual supply. Consuming only 750 µA with a unity gain bandwidth of 90 MHz and a high 35-V/µs slew rate, the THS4281 allows portable or other power-sensitive applications to realize high performance with minimal power. To ensure long battery life in portable applications, the quiescent current is trimmed to be less than 900 µA at +25°C, and 1 mA from –40°C to +85°C.

The THS4281 is a true single-supply amplifier with a specified common-mode input range of 400 mV beyond the rails. This allows for high-side current sensing applications without phase reversal concerns. Its output swings to within 40 mV from the rails with 10-kΩ loads, and 150 mV from the rails with 1-kΩ loads.

The THS4281 has a good 0.1% settling time of 78 ns, and 0.01% settling time of 150 ns. The low THD of –87 dBc at 100 kHz, coupled with a maximum offset voltage of less than 2.5 mV, makes the THS4281 a good match for high-resolution ADCs sampling less than 2 MSPS.

The THS4281 is offered in a space-saving SOT23-5 package, a small MSOP-8 package, and the industry standard SOIC-8 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4281DGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more