Product details

We are not able to display this information. Please refer to the product data sheet.
CFP (HKT) 16 72.136 mm² 10.16 x 7.1
  • Fully Differential Architecture
  • Centered Input Common-Mode Range
  • Minimum Gain of 2V/V (6 dB)
  • Bandwidth: 1100 MHz (Gain = 6 dB)
  • Slew Rate: 5100 V/µs
  • 1% Settling Time: 5.5 ns
  • HD2: -76 dBc at 70 MHz
  • HD3: -88 dBc at 70 MHz
  • OIP2: 84 dBm at 70 MHz
  • OIP3: 42 dBm at 70 MHz
  • Input Voltage Noise: 2.2 nV/Hz (f >10 MHz)
  • Noise Figure: 19.8 dB
  • Output Common-Mode Control
  • Power Supply:
    • Voltage: 3 V (±1.5 V) to 5 V (±2.5 V)
    • Current: 37.7 mA
  • Power-Down Capability: 0.65 mA
  • Rad-Tolerant: 150 kRad (Si) TID
  • QML-V Qualified, SMD 5962-07223
  • APPLICATIONS
    • 5 V Data-Acquisition Systems
    • High-Linearity ADC Amplifier
    • Wireless Communication
    • Medical Imaging
    • Test and Measurement

  • Fully Differential Architecture
  • Centered Input Common-Mode Range
  • Minimum Gain of 2V/V (6 dB)
  • Bandwidth: 1100 MHz (Gain = 6 dB)
  • Slew Rate: 5100 V/µs
  • 1% Settling Time: 5.5 ns
  • HD2: -76 dBc at 70 MHz
  • HD3: -88 dBc at 70 MHz
  • OIP2: 84 dBm at 70 MHz
  • OIP3: 42 dBm at 70 MHz
  • Input Voltage Noise: 2.2 nV/Hz (f >10 MHz)
  • Noise Figure: 19.8 dB
  • Output Common-Mode Control
  • Power Supply:
    • Voltage: 3 V (±1.5 V) to 5 V (±2.5 V)
    • Current: 37.7 mA
  • Power-Down Capability: 0.65 mA
  • Rad-Tolerant: 150 kRad (Si) TID
  • QML-V Qualified, SMD 5962-07223
  • APPLICATIONS
    • 5 V Data-Acquisition Systems
    • High-Linearity ADC Amplifier
    • Wireless Communication
    • Medical Imaging
    • Test and Measurement

The THS4513 is a wideband, fully differential op amp designed for 3.3 V to 5 V data-acquisition systems. It has very low noise at 2.2 nV/ load. Slew rate is very high at 5100 V/µs and with settling time of 5.5 ns to 1% (2 V step), it is ideal for pulsed applications. It is suitable for minimum gain of 6 dB.

To allow for dc coupling to ADCs, its unique output common-mode control circuit maintains the output common-mode voltage within 5 mV offset (typ) from the set voltage, when set within 0.5 V of mid-supply, with less than 4 mV differential offset voltage. The common-mode set point is set to mid-supply by internal circuitry, which may be over-driven from an external source.

The input and output are optimized for best performance with their common-mode voltages set to mid-supply. Along with high performance at low power supply voltage, this makes for extremely high performance single supply 5 V data acquisition systems.

The THS4513 is offered in a 16-pin ceramic flatpack package (W), and is characterized for operation over the full military temperature range from -55°C to 125°C.

The THS4513 is a wideband, fully differential op amp designed for 3.3 V to 5 V data-acquisition systems. It has very low noise at 2.2 nV/ load. Slew rate is very high at 5100 V/µs and with settling time of 5.5 ns to 1% (2 V step), it is ideal for pulsed applications. It is suitable for minimum gain of 6 dB.

To allow for dc coupling to ADCs, its unique output common-mode control circuit maintains the output common-mode voltage within 5 mV offset (typ) from the set voltage, when set within 0.5 V of mid-supply, with less than 4 mV differential offset voltage. The common-mode set point is set to mid-supply by internal circuitry, which may be over-driven from an external source.

The input and output are optimized for best performance with their common-mode voltages set to mid-supply. Along with high performance at low power supply voltage, this makes for extremely high performance single supply 5 V data acquisition systems.

The THS4513 is offered in a 16-pin ceramic flatpack package (W), and is characterized for operation over the full military temperature range from -55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet THS4513-SP Rad-Tolerant Class V, Wideband, Fully Differential Amplifier datasheet (Rev. A) 10 Oct 2007
* SMD THS4513-SP SMD 5962-07223 08 Jul 2016
* Radiation & reliability report BiCOM3X PNP Low Dose Rate TID Report 02 Jun 2015
* Radiation & reliability report THS4511MW-QMLV and THS4513MW-QMLV Radiation Test Report 31 Mar 2015
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 17 May 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS4513EVM — THS4513 evaluation module

THS4513EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.

The THS4513EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 0dB and 50 ohm input and (...)

Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (HKT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos