10-pin (DRC) package image

TIOL1123DRCR ACTIVE

IO-Link device transceiver with low residual voltage, integrated surge protection, 3.3-V LDO output

ACTIVE Custom reel may be available
Same as: TIOL1123DRCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 5,000 | LARGE T&R

Features for the TIOL1123

  • 7-V to 36-V supply voltage
  • PNP, NPN or IO-Link configurable output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Functional safety-capable
  • Pin-compatible with TIOL111(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots: maximum of 750 ns
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit: 50 mA to 350 mA
    • Active reverse polarity protection of up to 65 V on L+, CQ and L-
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of inductive loads
    • Extended ambient temperature operation: –40°C to 125°C
  • Integrated EMC protection on L+ and CQ
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 surge
  • Large capacitive load driving capability
  • < 2-µA CQ leakage current
  • < 1.5-mA quiescent supply current
  • Integrated LDO options for up to 20 mA current
    • TIOL1123: 3.3-V LDO
    • TIOL1125: 5-V LDO
    • TIOL1123L (YAH): Selectable 3.3-V/5-V Output

  • Remote wake-up indication and wake-up generation
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package: pin-compatible with TIOL111
    • 2.45 mm x 1.7 mm DSBGA package

Description for the TIOL1123

The TIOL112(x) family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master initiates communication and exchange data with the remote node while the TIOL112(x) acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection. A simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using an external resistor. TIOL112(x) can be configured to generate wake-up pulse and be used in IO-link master applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more