14-pin (N) package image

TL074ACN ACTIVE

Quad, 30V, 3MHz, high slew rate (13-V/µs), 6-mV offset voltage, In to V+, FET-input op amp

Same as: TL074ACN.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (N) | 14
Operating temperature range (°C) 0 to 70
Package qty | Carrier 25 | TUBE

Features for the TL074A

  • High slew rate: 20V/µs (TL07xH, typ)
  • Low offset voltage: 1mV (TL07xH, typ)
  • Low offset voltage drift: 2µV/°C
  • Low power consumption: 940µA/ch (TL07xH, typ)
  • Wide common-mode and differential voltage ranges
    • Common-mode input voltage range includes VCC+
  • Low input bias and offset currents
  • Low noise:
    • Vn = 37nV/√Hz (typ) at f = 1kHz
  • Output short-circuit protection
  • Low total harmonic distortion: 0.003% (typ)
  • Wide supply voltage:
    • ±2.25V to ±20V, 4.5V to 40V

Description for the TL074A

The TL071H, TL072H, and TL074H (TL07xH) family of devices are next-generation versions of the industry-standard TL071, TL072, and TL074 (TL07x) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1mV, typical), high slew rate (20V/µs), and common-mode input to the positive supply.

High ESD (1.5kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to +125°C range enable the TL07xH devices for use in the most rugged and demanding applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more