TL16C552A

ACTIVE

Dual UART with 16-Byte FIFOs & Parallel Port

Product details

Number of channels 2 FIFO (Byte) 16 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 1 Operating voltage (V) 5 Auto RTS/CTS Yes Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 2 FIFO (Byte) 16 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 1 Operating voltage (V) 5 Auto RTS/CTS Yes Rating Catalog Operating temperature range (°C) -40 to 85
PLCC (FN) 68 632.5225 mm² 25.15 x 25.15
  • IBM PC/ATTM Compatible
  • Two TL16C550 ACEs
  • Enhanced Bidirectional Printer Port
  • 16-Byte FIFOs Reduce CPU Interrupts
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation
  • Transmit, Receive, Line Status, and Data Set Interrupts on Each Channel Independently Controlled
  • Individual Modem Control Signals for Each Channel
  • Programmable Serial Interface Characteristics for Each Channel:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even, Odd, or No Parity Bit Generation and Detection
    • 1-, 1-1/2-, or 2-Stop Bit Generation
  • 3-State Outputs Provide TTL Drive for the Data and Control Bus on Each Channel
  • Hardware and Software Compatible With TL16C452

IBM PC/AT is a trademark of International Business Machines Corporation.

  • IBM PC/ATTM Compatible
  • Two TL16C550 ACEs
  • Enhanced Bidirectional Printer Port
  • 16-Byte FIFOs Reduce CPU Interrupts
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation
  • Transmit, Receive, Line Status, and Data Set Interrupts on Each Channel Independently Controlled
  • Individual Modem Control Signals for Each Channel
  • Programmable Serial Interface Characteristics for Each Channel:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even, Odd, or No Parity Bit Generation and Detection
    • 1-, 1-1/2-, or 2-Stop Bit Generation
  • 3-State Outputs Provide TTL Drive for the Data and Control Bus on Each Channel
  • Hardware and Software Compatible With TL16C452

IBM PC/AT is a trademark of International Business Machines Corporation.

The TL16C552A is an enhanced dual-channel version of the popular TL16C550B asynchronous communications element (ACE). The device serves two serial input/output interfaces simultaneously in microcomputer or microprocessor-based systems. Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the dual ACE can be read at any time during functional operation by the CPU. The information obtained includes the type and condition of the transfer operations being performed and the error conditions encountered.

In addition to its dual communications interface capabilities, the TL16C552A provides the user with a bidirectional parallel data port that fully supports the parallel Centronics-type printer interface. The parallel port and the two serial ports provide IBM PC/AT-compatible computers with a single device to serve the three system ports. A programmable baud rate generator that can divide the timing reference clock input by a divisor between 1 and (216 - 1) is included.

The TL16C552A is available in a 68-pin plastic-leaded chip-carrier (FN) package and a 80-pin TQFP (PN) package. The TL16C552AM is available in a 68-pin ceramic quad flat (HV) package.

The TL16C552A is an enhanced dual-channel version of the popular TL16C550B asynchronous communications element (ACE). The device serves two serial input/output interfaces simultaneously in microcomputer or microprocessor-based systems. Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the dual ACE can be read at any time during functional operation by the CPU. The information obtained includes the type and condition of the transfer operations being performed and the error conditions encountered.

In addition to its dual communications interface capabilities, the TL16C552A provides the user with a bidirectional parallel data port that fully supports the parallel Centronics-type printer interface. The parallel port and the two serial ports provide IBM PC/AT-compatible computers with a single device to serve the three system ports. A programmable baud rate generator that can divide the timing reference clock input by a divisor between 1 and (216 - 1) is included.

The TL16C552A is available in a 68-pin plastic-leaded chip-carrier (FN) package and a 80-pin TQFP (PN) package. The TL16C552AM is available in a 68-pin ceramic quad flat (HV) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TL16C2552 ACTIVE 1.8-V to 5-V Dual UART with 16-Byte FIFOs Wider operating voltage and smaller pin count.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Dual Asychronous Communications Element With FIFO datasheet (Rev. D) 21 Jan 1999
More literature TL16C552AM/5962-9755001QXA 01 Jul 1997

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PLCC (FN) 68 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos