TL16C554A

ACTIVE

Quad UART with 16-Byte FIFOs

Product details

Number of channels 4 FIFO (Byte) 16 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps) 1 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 1 Operating voltage (V) 3.3, 5 Auto RTS/CTS Yes Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 4 FIFO (Byte) 16 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps) 1 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 1 Operating voltage (V) 3.3, 5 Auto RTS/CTS Yes Rating Catalog Operating temperature range (°C) -40 to 85
  • Integrated Asynchronous-Communications Element
  • Consists of Four Improved TL16C550C ACEs Plus Steering Logic
  • In FIFO Mode, Each ACE Transmitter and Receiver Is Buffered
    With 16-Byte FIFO to Reduce the Number of Interrupts to CPU
  • In TL16C450 Mode, Hold and Shift Registers Eliminate Need for Precise
    Synchronization Between the CPU and Serial Data
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation with VCC = 3.3 V and 5 V
  • Programmable Baud-Rate Generators Which Allow Division of Any Input Reference Clock
    by 1 to (216 – 1) and Generate an Internal 16 × Clock
  • Adds or Deletes Standard Asynchronous Communication Bits (Start, Stop, and
    Parity) to or From the Serial-Data Stream
  • Independently Controlled Transmit, Receive, Line Status, and Data Set Interrupts
  • 5-V and 3.3-V Operation
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit
    • 1-, 1 1/2-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1-Mbit Per Second)
  • False Start Bit Detection
  • Complete Status Reporting Capabilities
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities:
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS, RTS, DSR, DTR, RI, and DCD)
  • 3-State Outputs Provide TTL Drive Capabilities for Bidirectional Data Bus
    and Control Bus
  • Programmable Auto-RTS and Auto-CTS
  • CTS Controls Transmitter in Auto-CTS Mode,
  • RCV FIFO Contents and Threshold Control RTS in Auto-RTS Mode,

  • Integrated Asynchronous-Communications Element
  • Consists of Four Improved TL16C550C ACEs Plus Steering Logic
  • In FIFO Mode, Each ACE Transmitter and Receiver Is Buffered
    With 16-Byte FIFO to Reduce the Number of Interrupts to CPU
  • In TL16C450 Mode, Hold and Shift Registers Eliminate Need for Precise
    Synchronization Between the CPU and Serial Data
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation with VCC = 3.3 V and 5 V
  • Programmable Baud-Rate Generators Which Allow Division of Any Input Reference Clock
    by 1 to (216 – 1) and Generate an Internal 16 × Clock
  • Adds or Deletes Standard Asynchronous Communication Bits (Start, Stop, and
    Parity) to or From the Serial-Data Stream
  • Independently Controlled Transmit, Receive, Line Status, and Data Set Interrupts
  • 5-V and 3.3-V Operation
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit
    • 1-, 1 1/2-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1-Mbit Per Second)
  • False Start Bit Detection
  • Complete Status Reporting Capabilities
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities:
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS, RTS, DSR, DTR, RI, and DCD)
  • 3-State Outputs Provide TTL Drive Capabilities for Bidirectional Data Bus
    and Control Bus
  • Programmable Auto-RTS and Auto-CTS
  • CTS Controls Transmitter in Auto-CTS Mode,
  • RCV FIFO Contents and Threshold Control RTS in Auto-RTS Mode,

The TL16C554A is an enhanced quadruple version of the TL16C550C asynchronous-communications element (ACE). Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the quadruple ACE can be read by the CPU at any time during operation. The information obtained includes the type and condition of the operation performed and any error conditions encountered.

The TL16C554A quadruple ACE can be placed in an alternate FIFO mode, which activates the internal FIFOs to allow 16 bytes (plus three bits of error data per byte in the receiver FIFO) to be stored in both receive and transmit modes. In the FIFO mode of operation, there is a selectable autoflow control feature that can significantly reduce software overhead and increase system efficiency by automatically controlling serial-data flow using RTS output and CTS input signals. All logic is on the chip to minimize system overhead and maximize system efficiency. Two terminal functions allow signaling of direct-memory access (DMA) transfers. Each ACE includes a programmable baud-rate generator that can divide the timing reference clock input by a divisor between 1 and 216 – 1.

The TL16C554A is available in a 68-pin plastic-leaded chip-carrier (PLCC) FN package, 64-pin plastic quad flatpack (PQFP) PM package and in an 80-pin (TQFP) PN package.

The TL16C554A is an enhanced quadruple version of the TL16C550C asynchronous-communications element (ACE). Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the quadruple ACE can be read by the CPU at any time during operation. The information obtained includes the type and condition of the operation performed and any error conditions encountered.

The TL16C554A quadruple ACE can be placed in an alternate FIFO mode, which activates the internal FIFOs to allow 16 bytes (plus three bits of error data per byte in the receiver FIFO) to be stored in both receive and transmit modes. In the FIFO mode of operation, there is a selectable autoflow control feature that can significantly reduce software overhead and increase system efficiency by automatically controlling serial-data flow using RTS output and CTS input signals. All logic is on the chip to minimize system overhead and maximize system efficiency. Two terminal functions allow signaling of direct-memory access (DMA) transfers. Each ACE includes a programmable baud-rate generator that can divide the timing reference clock input by a divisor between 1 and 216 – 1.

The TL16C554A is available in a 68-pin plastic-leaded chip-carrier (PLCC) FN package, 64-pin plastic quad flatpack (PQFP) PM package and in an 80-pin (TQFP) PN package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TL16C754C ACTIVE Quad UART with 64-Byte FIFO Enhancements include wider supply voltage support, faster baud rate & 64 byte FIFO.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Asynchonous Communications Element datasheet (Rev. E) 02 Jun 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos