TL16C750

ACTIVE

Single UART with 64-Byte Fifos, Auto Flow Control, Low-Power Modes

Product details

Number of channels 1 FIFO (Byte) 64 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps) 0.875 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 1 Operating voltage (V) 3.3, 5 Auto RTS/CTS Yes Rating Catalog Operating temperature range (°C) 0 to 70
Number of channels 1 FIFO (Byte) 64 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps) 0.875 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 1 Operating voltage (V) 3.3, 5 Auto RTS/CTS Yes Rating Catalog Operating temperature range (°C) 0 to 70
LQFP (PM) 64 144 mm² 12 x 12 PLCC (FN) 44 307.3009 mm² 17.53 x 17.53
  • Pin-to-Pin Compatible With the Existing TL16C550B/C
  • Programmable 16- or 64-Byte FIFOs to Reduce CPU Interrupts
  • Programmable Auto- RTS\ and Auto- CTS\
  • In Auto- CTS\ Mode, CTS\ Controls Transmitter
  • In Auto- RTS\ Mode, Receiver FIFO Contents and Threshold Control RTS\
  • Serial and Modem Control Outputs Drive a RJ11 Cable Directly When Equipment Is on the Same Power Drop
  • Capable of Running With All Existing TL16C450 Software
  • After Reset, All Registers Are Identical to the TL16C450 Register Set
  • Up to 16-MHz Clock Rate for Up to 1-Mbaud Operation
  • In the TL16C450 Mode, Hold and Shift Registers Eliminate the Need for Precise Synchronization Between the CPU and Serial Data
  • Programmable Baud Rate Generator Allows Division of Any Input Reference Clock by 1 to (216-1) and Generates an Internal 16 × Clock
  • Standard Asynchronous Communication Bits (Start, Stop, and Parity) Added or Deleted to or From the Serial Data Stream
  • 5-V and 3-V Operation
  • Register Selectable Sleep Mode and Low-Power Mode
  • Independent Receiver Clock Input
  • Independently Controlled Transmit, Receive, Line Status, and Data Set Interrupts
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit Generation and Detection
    • 1-, 11/2-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1 Mbits Per Second)
  • False Start Bit Detection
  • Complete Status Reporting Capabilities
  • 3-State Output CMOS Drive Capabilities for Bidirectional Data Bus and Control Bus
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities:
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions ( CTS\, RTS\, DSR\, DTR\, RI\, and DCD\)
  • Available in 44-Pin PLCC and 64-Pin SQFP
  • Industrial Temperature Range Available for 64-Pin SQFP

TL16C750
ASYNCHRONOUS COMMUNICATIONS ELEMENT
WITH 64-BYTE FIFOs AND AUTOFLOW CONTROL



SLLS191C - JANUARY 1995 - REVISED DECEMBER 1997


  • Pin-to-Pin Compatible With the Existing TL16C550B/C
  • Programmable 16- or 64-Byte FIFOs to Reduce CPU Interrupts
  • Programmable Auto- RTS\ and Auto- CTS\
  • In Auto- CTS\ Mode, CTS\ Controls Transmitter
  • In Auto- RTS\ Mode, Receiver FIFO Contents and Threshold Control RTS\
  • Serial and Modem Control Outputs Drive a RJ11 Cable Directly When Equipment Is on the Same Power Drop
  • Capable of Running With All Existing TL16C450 Software
  • After Reset, All Registers Are Identical to the TL16C450 Register Set
  • Up to 16-MHz Clock Rate for Up to 1-Mbaud Operation
  • In the TL16C450 Mode, Hold and Shift Registers Eliminate the Need for Precise Synchronization Between the CPU and Serial Data
  • Programmable Baud Rate Generator Allows Division of Any Input Reference Clock by 1 to (216-1) and Generates an Internal 16 × Clock
  • Standard Asynchronous Communication Bits (Start, Stop, and Parity) Added or Deleted to or From the Serial Data Stream
  • 5-V and 3-V Operation
  • Register Selectable Sleep Mode and Low-Power Mode
  • Independent Receiver Clock Input
  • Independently Controlled Transmit, Receive, Line Status, and Data Set Interrupts
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit Generation and Detection
    • 1-, 11/2-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1 Mbits Per Second)
  • False Start Bit Detection
  • Complete Status Reporting Capabilities
  • 3-State Output CMOS Drive Capabilities for Bidirectional Data Bus and Control Bus
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities:
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions ( CTS\, RTS\, DSR\, DTR\, RI\, and DCD\)
  • Available in 44-Pin PLCC and 64-Pin SQFP
  • Industrial Temperature Range Available for 64-Pin SQFP

TL16C750
ASYNCHRONOUS COMMUNICATIONS ELEMENT
WITH 64-BYTE FIFOs AND AUTOFLOW CONTROL



SLLS191C - JANUARY 1995 - REVISED DECEMBER 1997


The TL16C750 is a functional upgrade of the TL16C550C asynchronous communications element (ACE), which in turn is a functional upgrade of the TL16C450. Functionally equivalent to the TL16C450 on power up (character or TL16C450 mode), the TL16C750, like the TL16C550C, can be placed in an alternate mode (FIFO mode). This relieves the CPU of excessive software overhead by buffering received and transmitted characters. The receiver and transmitter FIFOs store up to 64 bytes including three additional bits of error status per byte for the receiver FIFO. The user can choose between a 16-byte FIFO mode or an extended 64-byte FIFO mode. In the FIFO mode, there is a selectable autoflow control feature that can significantly reduce software overload and increase system efficiency by automatically controlling serial data flow through the RTS\ output and the CTS\ input signals (see Figure 1).

The TL16C750 performs serial-to-parallel conversion on data received from a peripheral device or modem and parallel-to-serial conversion on data received from its CPU. The CPU can read the ACE status at any time. The ACE includes complete modem control capability and a processor interrupt system that can be tailored to minimize software management of the communications link.

The TL16C750 ACE includes a programmable baud rate generator capable of dividing a reference clock by divisors from 1 to (216 - 1) and producing a 16× reference clock for the internal transmitter logic. Provisions are also included to use this 16× clock for the receiver logic. The ACE accommodates a 1-Mbaud serial rate (16-MHz input clock) so a bit time is 1 us and a typical character time is 10 us (start bit, 8 data bits, stop bit).

Two of the TL16C450 terminal functions have been changed to TXRDY\ and RXRDY\, which provide signaling to a direct memory access (DMA) controller.

The TL16C750 is a functional upgrade of the TL16C550C asynchronous communications element (ACE), which in turn is a functional upgrade of the TL16C450. Functionally equivalent to the TL16C450 on power up (character or TL16C450 mode), the TL16C750, like the TL16C550C, can be placed in an alternate mode (FIFO mode). This relieves the CPU of excessive software overhead by buffering received and transmitted characters. The receiver and transmitter FIFOs store up to 64 bytes including three additional bits of error status per byte for the receiver FIFO. The user can choose between a 16-byte FIFO mode or an extended 64-byte FIFO mode. In the FIFO mode, there is a selectable autoflow control feature that can significantly reduce software overload and increase system efficiency by automatically controlling serial data flow through the RTS\ output and the CTS\ input signals (see Figure 1).

The TL16C750 performs serial-to-parallel conversion on data received from a peripheral device or modem and parallel-to-serial conversion on data received from its CPU. The CPU can read the ACE status at any time. The ACE includes complete modem control capability and a processor interrupt system that can be tailored to minimize software management of the communications link.

The TL16C750 ACE includes a programmable baud rate generator capable of dividing a reference clock by divisors from 1 to (216 - 1) and producing a 16× reference clock for the internal transmitter logic. Provisions are also included to use this 16× clock for the receiver logic. The ACE accommodates a 1-Mbaud serial rate (16-MHz input clock) so a bit time is 1 us and a typical character time is 10 us (start bit, 8 data bits, stop bit).

Two of the TL16C450 terminal functions have been changed to TXRDY\ and RXRDY\, which provide signaling to a direct memory access (DMA) controller.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TL16C750E ACTIVE Single UART with 128-byte FIFOs and automatic flow control Wider operating voltage, operating temperature range and increased FIFO byte count.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Asynchronous Communications Element With 64-Byte FIFOs And AutoFlow Control datasheet (Rev. C) 10 Dec 1997

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​