48-pin (PFB) package image

TL16C752CPFBR LAST TIME BUY

Dual UART With 64-Byte FIFO

LAST TIME BUY Custom reel may be available
Same as: TL16C752CPFBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL16C752CPFB LAST TIME BUY
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL16C752C information

Packaging information

Package | Pins TQFP (PFB) | 48
Operating temperature range (°C) 0 to 70
Package qty | Carrier 1,000 | LARGE T&R

Features for the TL16C752C

  • SC16C752B and XR16M752 Pin Compatible With Additional Enhancements
  • Support 1.8-V, 2.5-V, 3.3-V, or 5-V Supply
  • Characterized for Operation from –40°C to 85°C
  • Supports up to:
    • 48-MHz Oscillator Input Clock (3 Mbps) for 5-V Operation
    • 32-MHz Oscillator Input Clock (2 Mbps) for 3.3-V Operation
    • 24-MHz Input Clock (1.5 Mbps) for 2.5-V Operation
    • 16-MHz Input Clock (1 Mbps) for 1.8-V Operation
  • 64-Byte Transmit/Receive FIFO
  • Software-Selectable Baud-Rate Generator
  • Programmable and Selectable Transmit and Receive FIFO Trigger Levels for DMA, Interrupt Generation, and Software or Hardware Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon and Xoff Characters With Optional Xon Any Character
    • Programmable Auto-RTS and Auto-CTS-Modem Control Functions (CTS, RTS, DSR, DTR, RI, and CD)
  • DMA Signaling Capability for Both Received and Transmitted Data on PN Package
  • RS-485 Mode Support
  • Infrared Data Association (IrDA) Capability
  • Programmable Sleep Mode
  • Programmable Serial Interface Characteristics
    • 5, 6, 7, or 8-Bit Characters With 1, 1.5, or 2 Stop Bit Generation
    • Even, Odd, or No Parity Bit Generation and Detection
  • False Start Bit and Line Break Detection
  • Internal Test and Loopback Capabilities

Description for the TL16C752C

The TL16C752C is a dual universal asynchronous receiver transmitter (UART) with 64-byte FIFOs, automatic hardware and software flow control, and data rates up to 3 Mbps. The device offers enhanced features. It has a transmission Character control register (TCR) that stores received FIFO threshold level to start or stop transmission during hardware and software flow control.

With the FIFO RDY register, the software gets the status of TXRDY or RXRDY for all two ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loop-back capability allows onboard diagnostics. The TL16C752C incorporates the functionality of two UARTs, each UART having its own register set and FIFOs. The two UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is asynchronous communications element (ACE), and these terms are used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that two such devices are incorporated into the TL16C752C device.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL16C752CPFB LAST TIME BUY
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more