TL3695

ACTIVE

Differential Bus Transceiver

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 50000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 50000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Bidirectional Transceiver
  • Meets or Exceeds the Requirements of TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendation V.11
  • High-Speed Advanced Low-Power Schottky Circuitry
  • Low Skew...6 ns Max
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Low Supply-Current Requirements...
    30 mA Max
  • Wide Positive and Negative Input/Output Bus-Voltage Ranges
  • Driver Output Capacity...±60 mA
  • Thermal-Shutdown Protection
  • Driver Positive and Negative Current Limiting
  • Receiver Input Impedances...12 k Min
  • Receiver Input Sensitivity...±200 mV Max
  • Receiver Input Hysteresis...120 mV Typ
  • Fail Safe...High Receiver Output With Inputs Open
  • Operates From a Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down Protection
  • Interchangeable With National DS3695 and DS3695A
  • Bidirectional Transceiver
  • Meets or Exceeds the Requirements of TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendation V.11
  • High-Speed Advanced Low-Power Schottky Circuitry
  • Low Skew...6 ns Max
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Low Supply-Current Requirements...
    30 mA Max
  • Wide Positive and Negative Input/Output Bus-Voltage Ranges
  • Driver Output Capacity...±60 mA
  • Thermal-Shutdown Protection
  • Driver Positive and Negative Current Limiting
  • Receiver Input Impedances...12 k Min
  • Receiver Input Sensitivity...±200 mV Max
  • Receiver Input Hysteresis...120 mV Typ
  • Fail Safe...High Receiver Output With Inputs Open
  • Operates From a Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down Protection
  • Interchangeable With National DS3695 and DS3695A

The TL3695 differential bus transceiver is designed for bidirectional data communication on multipoint bus-transmission lines. It is designed for balanced transmission lines and meets TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendation V.11.

The TL3695 combines a 3-state differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be externally connected together to function as a directional control. The driver differential outputs and the receiver differential inputs are connected internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0. This port features wide positive and negative common-mode voltage ranges, making the device suitable for party line applications.

The TL3695 is characterized for operation from 0°C to 70°C.

The TL3695 differential bus transceiver is designed for bidirectional data communication on multipoint bus-transmission lines. It is designed for balanced transmission lines and meets TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendation V.11.

The TL3695 combines a 3-state differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be externally connected together to function as a directional control. The driver differential outputs and the receiver differential inputs are connected internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0. This port features wide positive and negative common-mode voltage ranges, making the device suitable for party line applications.

The TL3695 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
THVD1550 ACTIVE 5-V RS-485 transceiver with ±18-kV IEC ESD protection Improved ESD and faster data rate

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Differential Bus Transceiver datasheet (Rev. D) 15 Dec 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​