20-pin (FK) package image

5962-9088203V2A ACTIVE

Space Low Noise Precision Advanced LinCMOS™ Single Operational Amplifier

ACTIVE Lot and date code selection may be available
Same as: 5962-9088203V2A.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9088203V2A.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 55 | TUBE
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLC2201-SP information

Packaging information

Package | Pins LCCC (FK) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 55 | TUBE

Features for the TLC2201-SP

  • QML-V Qualifed SMD 5962-9088203V2A
  • Low Input Offset Voltage: 400 µV Max
  • Excellent Offset Voltage Stability
    With Temperature: 0.5 µV/°C Typ
  • Rail-to-Rail Output Swing
  • Low Input Bias Current:
    1 pA Typ at TA = 25°C
  • Common-Mode Input Voltage Range
    Includes the Negative Rail
  • Fully Specified For Both Single-Supply and
    Split-Supply Operation

LinCMOS is a trademark of Texas Instruments.
Parts, PSpice are trademarks of MicroSim Corporation.

Description for the TLC2201-SP

The TLC2201 is a precision, low-noise operational amplifier using Texas Instruments Advanced LinCMOS process. This device combines the noise performance of the lowest-noise JFET amplifiers with the dc precision available previously only in bipolar amplifiers. The Advanced LinCMOS process uses silicon-gate technology to obtain input offset voltage stability with temperature and time that far exceeds that obtainable using metal-gate technology. In addition, this technology makes possible input impedance levels that meet or exceed levels offered by top-gate JFET and expensive dielectric-isolated devices.

The combination of excellent DC and noise performance with a common-mode input voltage range that includes the negative rail makes these devices an ideal choice for high-impedance, low-level signal-conditioning applications in either single-supply or split-supply configurations.

The device inputs and outputs are designed to withstand −100-mA surge currents without sustaining latch-up. In addition, internal ESD-protection circuits prevent functional failures at voltages up to 2000 V as tested under MIL-PRF-38535, Method 3015.2; however, care should be exercised in handling these devices as exposure to ESD may result in degradation of the parametric performance.

The TLC2201 is characterized for operation over the full military temperature range of −55°C to 125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9088203V2A.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 55 | TUBE
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more