Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the TLC2272A-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to 125°C, TA
- Functional Safety-Capable
- Output swing includes both supply rails
- Low noise: 9 nV/√Hz typical at f = 1 kHz
- Low input bias current: 1 pA typical
- Fully specified for both single-supply and split-supply operation
- Common-mode input voltage range includes negative rail
- High-gain bandwidth: 2.2 MHz typical
- High slew rate: 3.6 V/µs typical
- Low input offset voltage: 950 µV maximum at TA = 25°C
- Macromodel included
Description for the TLC2272A-Q1
The TLC227x-Q1 are dual and quad, LinCMOS™ operational amplifiers. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC227x-Q1 family offers 2 MHz of bandwidth and 3 V/µs of slew rate for higher-speed applications. These devices offer comparable ac performance while having better noise, input offset voltage, and power dissipation than existing CMOS op amps. The TLC227x‑Q1 has a noise voltage of 9 nV/√Hz—two times lower than competitive solutions.
The TLC227x-Q1, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. In addition, the rail-to-rail output feature, with single- or split-supplies, makes this family a great choice when interfacing with analog-to-digital converters (ADCs).
For precision applications, the TLC227xA-Q1 family is available with a maximum input offset voltage of 950 µV. This family is fully characterized at 5 V and ±5 V.
These devices offer increased output dynamic range, lower noise voltage, and lower input offset voltage. This enhanced feature set allows the TLC227x-Q1 to be used in a wider range of applications. For applications that require higher output drive and wider input voltage range, see the TLV2432-Q1 and TLV2442-Q1. All the parameters of the TLC227x-Q1 family enables these devices to be applicable in most automotive applications.