Packaging information
| Package | Pins PDIP (P) | 8 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 50 | TUBE |
Features for the TLC272A
- Wide range of supply voltages over specified temperature range:
- 0°C to 70°C: 3V to 16V
- –40°C to 125°C: 4V to 16V
- –55°C to 125°C: 4V to 16V
- Single-supply operation
- Common-mode input voltage range extends below the negative rail (C-suffix, I-suffix types)
- Low noise: typically 10.8nV/√Hz at f = 1kHz
- Output voltage range includes negative rail
- High input impedance: >1012 Ω typical
- ESD-protection circuitry
- Small-outline package option also available in tape and reel
- Designed-in latch-up immunity
Description for the TLC272A
The TLC272 and TLC277 precision dual operational amplifiers combine a wide range of input offset voltage grades with low offset voltage drift, high input impedance, low noise, and speeds approaching those of general-purpose BiFET devices.
The extremely high input impedance, low bias currents, and boosted slew rates make these cost effective devices an excellent choice for applications previously reserved for BiFET and NFET products.Four offset voltage grades are available (C-suffix and I-suffix types), ranging from the low-cost TLC272 (10mV) to the high-precision TLC277 (500µV). These advantages, in combination with good common-mode rejection and supply voltage rejection, make these devices a good choice for new state-of-the-art designs as well as for upgrading existing designs.