8-pin (P) package image

TLC27L1CP ACTIVE

Single, 16-V, 85-kHz, low power (10-μA/ch), In to V- operational amplifier

Same as: TLC27L1CP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TLV9141IDR ACTIVE Single, 18V, 125kHz, micropower (7μA), low-input-bias current (0.5pA) RRIO operational amplifier Rail-to-rail I/O, improved DC precision and better bandwidth to IQ ratio in a smaller surface mount package

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLC27L1 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 50 | TUBE

Features for the TLC27L1

  • Input offset voltage drift: typically 0.1µV/month, including the first 30 days
  • Wide range of supply voltages over specified temperature range:
    • 0°C to 70°C: 3V to 16V
    • −40°C to +85°C: 4V to 16V
  • Single-supply operation
  • Common-mode input voltage range extends below the negative rail
  • Low noise: 68nV/√Hz, typically at f = 1kHz
  • Output voltage range includes negative rail
  • High input impedance: 1012Ω, typical
  • ESD-protection circuitry
  • Small-outline package option also available in tape and reel
  • Designed-in latch-up immunity

Description for the TLC27L1

The TLC27L1x operational amplifiers combine a wide range of input offset-voltage grades with low offset-voltage drift and high input impedance. In addition, the TLC27L1x is a low-bias version of the TLC271 programmable amplifier. These devices use the Texas Instruments silicon-gate LinCMOS technology, which provides offset-voltage stability far exceeding the stability available with conventional metal-gate processes.

Two offset-voltage grades are available (C-suffix and I-suffix types), ranging from the low-cost TLC27L1 (10mV) to the TLV27L1A (5mV) low-offset version. The extremely high input impedance and low bias currents, in conjunction with good common-mode rejection and supply voltage rejection, make these devices a good choice for new state-of-the-art designs as well as for upgrading existing designs.

In general, many features associated with bipolar technology are available in LinCMOS operational amplifiers, without the power penalties of bipolar technology. General applications such as transducer interfacing, analog calculations, amplifier blocks, active filters, and signal buffering are all easily designed with the TLC27L1x. The devices also exhibit low-voltage, single-supply operation, making them an excellent choice for remote and inaccessible battery-powered applications. The common-mode input-voltage range includes the negative rail.

The TLC27L1x incorporate internal electrostatic-discharge (ESD) protection circuits that prevent functional failures at voltages up to 2000V as tested under MIL-STD-883C, Method 3015.2. However, exercise care when handling these devices because exposure to ESD can result in the degradation of the device parametric performance.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from −40°C to +85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more