Home Power management LED drivers RGB LED drivers

TLC59116F

ACTIVE

16-bit Fast-Mode Plus (FM+) I2C-Bus LED driver

alarmNotifications Order now

Product details

Number of channels 16 LED current per channel (mA) 120 LED configuration Parallel, Series, Single Program memory No Topology Current Sink, Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 1.92 Features I2C control Iq (typ) (mA) 13 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 16 LED current per channel (mA) 120 LED configuration Parallel, Series, Single Program memory No Topology Current Sink, Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 1.92 Features I2C control Iq (typ) (mA) 13 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4 VQFN (RHB) 32 25 mm² 5 x 5
  • 16 LED Drivers (Each Output Programmable at
    OFF, ON, LED Brightness, and Group
    Dimming/Blinking Mixed With Individual LED
    Brightness)
  • 16 Open-Drain Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness
    Per LED Output Varying From Fully OFF (Default)
    to Maximum Brightness Using a 97-kHz PWM Signal
  • 256-Step Group Brightness Control Allows
    General Dimming (Using a 190-Hz PWM Signal
    From Fully OFF to Maximum Brightness (Default)
  • 256-Step Group Blinking With Frequency
    Programmable From 24 Hz to 10.73 s and Duty
    Cycle from 0% to 99.6%
  • Four Hardware Address Pins Allow 14
    TLC59116F Devices to be Connected to the
    Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED
    Sub-Call Addresses) Allow Groups of Devices to
    be AddressedSimultaneously in Any Combination
    (For example, One Register Used for ‘All Call’ So
    All the TLC59116Fs on the I2C Bus Can be
    Addressed at the Same Time and the Second
    Register Used for Three Different Addresses So
    That 1/3 of all Devices on the Bus Can Be
    Addressed at the Same Time in a Group).
    Software Enable and Disable for I2C Bus Address.
  • Software Reset Feature (SWRST Call) Allows the
    Device to be Reset Through the I2C Bus
  • Up to 14 Possible Hardware Adjustable Individual
    I2C Bus Addresses Per Device so That Each
    Device Can be Programmed
  • Output State Change Programmable on the
    Acknowledge or the STOP Command to Update
    Outputs Byte-by-Byte or All at the Same Time
    (Default to Change on STOP.
  • 120-mA Maximum Output Current
  • 17-V Maximum Output Voltage
  • 25-MHz Internal Oscillator Requires No External Components
  • 1-MHz Fast-Mode Plus (FM+) Compatible I2C Bus
    Interface With 30 mA High Drive Capability on
    SDA Output for Driving High Capacity Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset
  • Supports Hot Insertion
  • Low Standby Current
  • 3.3-V or 5-V Supply Voltage
  • 5.5-V Tolerant Inputs
  • 28-Pin TSSOP (PW)
  • –40°C to 85°C Operation
  • APPLICATIONS
    • Gaming
    • Small Signage
    • Industrial Equipment

All other trademarks are the property of their respective owners

  • 16 LED Drivers (Each Output Programmable at
    OFF, ON, LED Brightness, and Group
    Dimming/Blinking Mixed With Individual LED
    Brightness)
  • 16 Open-Drain Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness
    Per LED Output Varying From Fully OFF (Default)
    to Maximum Brightness Using a 97-kHz PWM Signal
  • 256-Step Group Brightness Control Allows
    General Dimming (Using a 190-Hz PWM Signal
    From Fully OFF to Maximum Brightness (Default)
  • 256-Step Group Blinking With Frequency
    Programmable From 24 Hz to 10.73 s and Duty
    Cycle from 0% to 99.6%
  • Four Hardware Address Pins Allow 14
    TLC59116F Devices to be Connected to the
    Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED
    Sub-Call Addresses) Allow Groups of Devices to
    be AddressedSimultaneously in Any Combination
    (For example, One Register Used for ‘All Call’ So
    All the TLC59116Fs on the I2C Bus Can be
    Addressed at the Same Time and the Second
    Register Used for Three Different Addresses So
    That 1/3 of all Devices on the Bus Can Be
    Addressed at the Same Time in a Group).
    Software Enable and Disable for I2C Bus Address.
  • Software Reset Feature (SWRST Call) Allows the
    Device to be Reset Through the I2C Bus
  • Up to 14 Possible Hardware Adjustable Individual
    I2C Bus Addresses Per Device so That Each
    Device Can be Programmed
  • Output State Change Programmable on the
    Acknowledge or the STOP Command to Update
    Outputs Byte-by-Byte or All at the Same Time
    (Default to Change on STOP.
  • 120-mA Maximum Output Current
  • 17-V Maximum Output Voltage
  • 25-MHz Internal Oscillator Requires No External Components
  • 1-MHz Fast-Mode Plus (FM+) Compatible I2C Bus
    Interface With 30 mA High Drive Capability on
    SDA Output for Driving High Capacity Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset
  • Supports Hot Insertion
  • Low Standby Current
  • 3.3-V or 5-V Supply Voltage
  • 5.5-V Tolerant Inputs
  • 28-Pin TSSOP (PW)
  • –40°C to 85°C Operation
  • APPLICATIONS
    • Gaming
    • Small Signage
    • Industrial Equipment

All other trademarks are the property of their respective owners

The TLC59116F is an I2C-bus controlled 16-channel LED driver optimized for red/green/blue/amber (RGBA) color mixing applications. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0% to 99.6% to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0% to 99.6% that is used to either dim or blink all LEDs with the same value.

The TLC59116F is an I2C-bus controlled 16-channel LED driver optimized for red/green/blue/amber (RGBA) color mixing applications. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0% to 99.6% to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0% to 99.6% that is used to either dim or blink all LEDs with the same value.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLC59116F 16-Channel Fast-Mode Plus I2C Bus LED Driver datasheet (Rev. C) 25 Sep 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide TLC59116FEVM-571 11 Feb 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC59116FEVM-571 — 16 Channel LED Driver Evaluation Module

The TLC59116F is an I2C bus-controlled, 16-channel LED driver that is optimized forred/green/blue/amber (RGBA) color mixing and backlight application for amusement products. Each LED output has its own 8-bit resolution (256 steps), fixed-frequency, individual PWM controller that operates at 97 (...)
User guide: PDF
Buy from a distributor
Support software

TLC59116EVM-SW — Software for TLC59116 Evaluation Module

The TLC59116EVM-SW software provides a software interface for the TLC59116 EVM boards. Use this software to change the TLC59116 IC internal registers via the USB Interface Adapter and also to control the LED Display connected to the EVM.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 28 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos