Home Power management LED drivers LED display drivers

TLC5944

ACTIVE

16-channel, 12-bit PWM LED driver with 6-bit dot correction and pre-charge FET

Product details

Features Dot Correction, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 64 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features Dot Correction, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 64 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RHB) 32 25 mm² 5 x 5
  • 16 Channels, Constant Current Sink Output
  • 60-mA Capability (Constant Current Sink)
  • 12-Bit (4096 Steps) Grayscale Control with PWM
  • 6-Bit (64 Steps) Dot Correction with Sink Current
  • Internal Pre-Charge FET to Prevent LED Ghosting Phenomenon on Multiplexed LED Systems
  • LED Power-Supply Voltage up to 15 V
  • VCC = 3.0 V to 5.5 V
  • Constant Current Accuracy:
    • Channel-to-Channel = ±1%
    • Device-to-Device = ±3%
  • CMOS Logic Level I/O
  • 30-MHz Data Transfer Rate
  • 33-MHz Grayscale Control Clock
  • Continuous Base LED Open Detection (LOD):
    • Detect LED opening and LED short to GND during display with auto output off function
  • Thermal Shutdown (TSD):
    • Automatic shutdown at over-temperature conditions
    • Restart under normal temperature
  • Pre-Thermal Warning (PTW):
    • High temperature operation alert
  • Readable Error Information:
    • LED Open Detection (LOD)
    • Thermal Error Flag (TEF)
    • Pre-Thermal Warning (PTW)
  • Noise Reduction:
    • 4-channel grouped delay to prevent inrush current
  • Operating Temperature: -40°C to +85°C
  • APPLICATIONS
    • Monochrome, Multicolor, Full-Color LED Displays Using Multiplexing System
    • LED Signboards Using Multiplexing System

All trademarks are the property of their respective owners.

  • 16 Channels, Constant Current Sink Output
  • 60-mA Capability (Constant Current Sink)
  • 12-Bit (4096 Steps) Grayscale Control with PWM
  • 6-Bit (64 Steps) Dot Correction with Sink Current
  • Internal Pre-Charge FET to Prevent LED Ghosting Phenomenon on Multiplexed LED Systems
  • LED Power-Supply Voltage up to 15 V
  • VCC = 3.0 V to 5.5 V
  • Constant Current Accuracy:
    • Channel-to-Channel = ±1%
    • Device-to-Device = ±3%
  • CMOS Logic Level I/O
  • 30-MHz Data Transfer Rate
  • 33-MHz Grayscale Control Clock
  • Continuous Base LED Open Detection (LOD):
    • Detect LED opening and LED short to GND during display with auto output off function
  • Thermal Shutdown (TSD):
    • Automatic shutdown at over-temperature conditions
    • Restart under normal temperature
  • Pre-Thermal Warning (PTW):
    • High temperature operation alert
  • Readable Error Information:
    • LED Open Detection (LOD)
    • Thermal Error Flag (TEF)
    • Pre-Thermal Warning (PTW)
  • Noise Reduction:
    • 4-channel grouped delay to prevent inrush current
  • Operating Temperature: -40°C to +85°C
  • APPLICATIONS
    • Monochrome, Multicolor, Full-Color LED Displays Using Multiplexing System
    • LED Signboards Using Multiplexing System

All trademarks are the property of their respective owners.

The TLC5944 is a 16-channel, constant current sink driver. Each channel is individually adjustable with 4096 pulse-width modulated (PWM) steps and 64 constant sink current (dot correction) steps. The dot correction (DC) adjusts for brightness variations between LEDs. Both grayscale (GS) control and DC are accessible via a common serial interface port. The maximum current value of all 16 channels can be set by a single external resistor.

The TLC5944 has an internal pre-charge FET to prevent the ghost-lighting phenomenon that occurs on multiplexed LED systems. The TLC5944 has three error detection circuits for LED open detection (LOD), a thermal error flag (TEF), and a pre-thermal warning (PTW). The LOD detects a broken or disconnected LED, and a shorted LED to GND during the display period. The TEF indicates a too-high temperature condition; when the TEF is set, all output drivers are turned off by the thermal shutdown (TSD) protection. Additionally, when the TEF is cleared, all output drivers are restarted. The PTW indicates that the IC is operating in a high temperature condition. The output drivers remain on when PTW is set.

The TLC5944 is a 16-channel, constant current sink driver. Each channel is individually adjustable with 4096 pulse-width modulated (PWM) steps and 64 constant sink current (dot correction) steps. The dot correction (DC) adjusts for brightness variations between LEDs. Both grayscale (GS) control and DC are accessible via a common serial interface port. The maximum current value of all 16 channels can be set by a single external resistor.

The TLC5944 has an internal pre-charge FET to prevent the ghost-lighting phenomenon that occurs on multiplexed LED systems. The TLC5944 has three error detection circuits for LED open detection (LOD), a thermal error flag (TEF), and a pre-thermal warning (PTW). The LOD detects a broken or disconnected LED, and a shorted LED to GND during the display period. The TEF indicates a too-high temperature condition; when the TEF is set, all output drivers are turned off by the thermal shutdown (TSD) protection. Additionally, when the TEF is cleared, all output drivers are restarted. The PTW indicates that the IC is operating in a high temperature condition. The output drivers remain on when PTW is set.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 16-Channel, 12-Bit PWM LED Driver with 6-Bit Dot Correction and Pre-Charge FET datasheet (Rev. A) 07 Jul 2009
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TLC5944EVM-358 User's Guide 15 Apr 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

TLC594XEVM-SW TLC594xEVM Software Version 2.0.1.5

The TLC594x Graphical User Interface (GUI) allows users to change colors and interact with the TLC594x board. The program can be used with or without the board attached.

Supported products & hardware

Supported products & hardware

Products
LED display drivers
TLC5943 16-bit ES-PWM with 7-bit Device level brightness control TLC5944 16-channel, 12-bit PWM LED driver with 6-bit dot correction and pre-charge FET TLC5946 16-channel, 12-bit PWM LED driver with 6-bit dot correction
Simulation model

TLC5944 IBIS Model

SLIM263.ZIP (51 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos