38-pin (DAP) package image

TLC6C5716QDAPRQ1 ACTIVE

Automotive 16 channel Full diagnostics constant current RGB LED driver

ACTIVE Custom reel may be available
Same as: TLC6C5716QDAPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DAP) | 38
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC6C5716-Q1

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C, TA
  • 16 Constant-Current-Sink Output Channels
    • 50-mA Maximum Output Current
    • 8-V Maximum Output Voltage
    • Two Output Groups: OUTRn, OUTBn
  • Output Current Adjustment
    • 7-Bit Dot Correction (DC) for Each Channel
    • 8-Bit Brightness Control (BC) for Each Group
  • Integrated PWM Grayscale Generator
    • PWM Dimming for Each Individual Channel
    • Adjustable Global Grayscale Mode: 12-Bit, 10-Bit, 8-Bit
  • Protection and Diagnostics
    • LED-Open Detection (LOD), LED-Short Detection (LSD), Output Short-to-GND Detection (OSD)
    • Adjacent-Pin Short (APS) Detection
    • Pre-Thermal Warning (PTW), Thermal Shutdown (TSD)
    • IREF Resistor Open- (IOF) and Short-Detection (ISF) and -Protection
    • Negate Bit Toggle for GCLK Error Detect and LOD_LSD Register Error Check
    • LOD_LSD Circuit Self-Test
  • Programmable Output Slew Rate
  • Output Channel Group Delay
  • Serial Data Interface

Description for the TLC6C5716-Q1

There are automotive applications for indicators and for LCD local-dimming backlighting. For these applications, more persons think multi-channel constant-current LED drivers are necessary. The requirement is to get the same intensity and color temperature of LEDs. For system-level safety, it is necessary that the LED drivers can sense faults.

The TLC6C5716-Q1 device is an automotive 16-channel constant-current RGB LED driver that can do tests on the LEDs. The TLC6C5716-Q1 device supplies a maximum of 50-mA output current set by an external resistor. The device has a 7-bit dot correction with two ranges for each output. The device also has an 8-bit intensity control for the outputs of each color group.

A 12-,10-, or 8-bit grayscale control adjusts the intensity of each output. The device has circuits that sense faults in the system, including LED faults, adjacent-pin short faults, reference-resistor faults, and more. A slew rate control has 2 positions for adjustment to get the largest decrease in system noise. There is an interval between the changes of output level from one LED group to a different one. This interval helps to decrease the starting electrical current. The SDI and SDO pins let more than one device be connected in series for control through 1 serial interface.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more