8-pin (JG) package image

TLE2061BMJGB ACTIVE

Military-grade, single, 36-V, 2-MHz, In to V+, 500-μV offset voltage, JFET-input op amp

ACTIVE Lot and date code selection may be available
Same as: 5962-9080703QPA, TLE2061BMJGB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LM158AJGB ACTIVE Military-grade, dual, 30-V, 700-kHz, 3-mV offset voltage op amp Higher amplifier density; Wider supply range (3 V to 32 V), lower offset voltage (2 mV), lower power (0.35 mA)

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9080703QPA ACTIVE Lot and date code selection may be available
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +
TLE2061BMJGB.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLE2061BM information

Packaging information

Package | Pins CDIP (JG) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 50 | TUBE

Features for the TLE2061BM

  • Wide bandwidth: 1.1MHz GBW
  • Low supply current: 120µA/Ch (typical)
  • High output drive, specified into 100Ω loads
  • Lower noise floor than earlier generations of low-power BiFET

Description for the TLE2061BM

The TLE206x is a family of high voltage (36V) FET-Input operational amplifiers. These devices offer good DC precision and AC performance. This includes low noise floor and high slew rate, making TLE206x family a flexible, general-performance amplifier. TLE206x are available in standard packages PDIP and SOIC.

The TLE206xM, TLE206xAM, TLE206xBM devices use the original design with JFET-input transistors and On-chip Zener trimming of offset voltage. The TLE206xM, TLE206xAM, TLE206xBM are available in CDIP, LCCC and CFP package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9080703QPA ACTIVE Lot and date code selection may be available
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +
TLE2061BMJGB.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more