8-pin (P) package image

TLE2141ACP ACTIVE

Excalibur Low-Noise High-Speed Precision Operational Amplifier

Same as: TLE2141ACP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TLE2141AIDR ACTIVE Excalibur Low-Noise High-Speed Precision Operational Amplifier Industry-standard SOIC

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLE2141A information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C)
Package qty | Carrier 50 | TUBE

Features for the TLE2141A

  • Low noise
    • 10Hz . . . 15nV/√ Hz
    • 1kHz . . . 10.5nV/√ Hz
  • Load capability: 10000pF
  • Short-circuit output current: 20mA (minimum)
  • Slew rate: 27V/µs (minimum)
  • High gain-bandwidth product: 5.9MHz
  • Low VIO: 500µV maximum at 25°C
  • Single or split supply: 4V to 44V
  • Fast settling time:
    • 340ns to 0.1%
    • 400ns to 0.01%
  • Saturation recovery: 150ns
  • Large output swing:
    • VCC− + 0.1V to VCC+ − 1V

Description for the TLE2141A

The TLE214x and TLE214xA devices are high-performance, internally compensated operational amplifiers built using Texas Instruments complementary bipolar Excalibur process. The TLE214xA is a tighter offset voltage grade of the TLE214x. Both are pin-compatible upgrades to standard industry products.

The design incorporates an input stage that simultaneously achieves low audio-band noise of 10.5nV/√ Hz with a 10Hz 1/f corner and symmetrical 40V/µs slew rate typically with loads up to 800pF. The resulting low distortion and high power bandwidth are important in high-fidelity audio applications. A fast settling time of 430ns to 0.1% of a 10V step with a 2kΩ/100pF load is useful in fast actuator/positioning drivers. Under similar test conditions, settling time to 0.01% is 640ns.

Both versions can also be used as comparators. Differential inputs of VCC± can be maintained without damage to the device. Open-loop propagation delay with TTL supply levels is typically 200ns. This gives a good indication as to output stage saturation recovery when the device is driven beyond the limits of recommended output swing.

Both the TLE214x and TLE214xA are available in a wide variety of packages, including both the industry-standard 8-pin small-outline version and chip form for high-density system applications. The C-suffix devices are characterized for operation from 0°C to 70°C, I-suffix devices from −40°C to 105°C, and M-suffix devices over the full military temperature range of −55°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more