14-pin (DMT) package image

TLIN1022DMTTQ1 ACTIVE

Dual Local Interconnect Network (LIN) Transceiver With Dominant State Timeout

ACTIVE Custom reel may be available
Same as: TLIN1022DMTTQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TLIN1022ADMTRQ1 ACTIVE Automotive dual local interconnect network (LIN) transceiver with dominant state timeout

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLIN1022DMTRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLIN1022-Q1 information

Packaging information

Package | Pins VSON (DMT) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TLIN1022-Q1

  • AEC-Q100 Qualified for automotive applications
    • Temperature: –40°C to 125°C ambient
    • HBM certification level: ±8 kV
    • CDM certification level: ±1.5 kV
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 (See SLLA491)
  • Conforms to SAEJ2602 recommended practice for LIN (See SLLA491)
  • Supports 12 V battery applications
  • LIN transmit data rate up to 20 kbps.
  • Wide operating ranges
    • 4 V to 36 V supply voltage
    • ±45 V LIN bus fault protection
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake up through EN
  • Power up and down glitch free operation
  • Protection features:
    • Under voltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • Available in SOIC (14) package and leadless VSON (14) Package with improved automated optical inspection (AOI) capability

Description for the TLIN1022-Q1

The TLIN1022-Q1 is a Dual Local Interconnect Network (LIN) physical layer transceiver with integrated wake-up and protection features, complaint to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4.2 standards. LIN is a single wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The TLIN1022-Q1 is designed to support 12 V applications with wider operating voltage and additional bus-fault protection. The LIN receiver supports data rates up to 100 kbps for in-line programming. The TLIN1022-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or pin.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLIN1022DMTRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more