4-pin (DCY) package image

TLV1117-33CDCYR ACTIVE

800-mA, 15-V, linear voltage regulator

ACTIVE Custom reel may be available
Same as: TLV1117-33CDCYR.A, TLV1117-33CDCYRG3 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV1117-33CDCY ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-223 (DCY) | 4
Operating temperature range (°C) 0 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TLV1117

  • Input voltage range VIN: 2.7V to 15V
  • Output voltage options:
    • Fixed: 1.5V to 5V
    • Adjustable: 1.25V to 13.8V
  • Output current: 800mA
  • Output accuracy (new chip):
    • Fixed: ±1.0% at TJ = 25°C
    • Adjustable: ±1.0% at TJ = 25°C
  • Quiescent current (IQ):
    • Fixed: 60µA (typical, approximately 1.5µA in shutdown) (new chip)
    • Adjustable: 5mA (typical)
  • Packages:
    • New chip:
      • 4-pin SOT-223 (DCY), RθJA = 95.4°C/W
      • 3-pin, TO-252 (KVU), RθJA = 67.2°C/W
    • Legacy chip:
      • 3-pin, TO-263 (KTT), RθJA = 27.5°C/W
      • 3-pin, TO-220 (KCT, KCS), RθJA = 30.1°C/W
      • 8-pin, WSON (DRJ), RθJA = 38.3°C/W

Description for the TLV1117

The TLV1117 is a linear voltage that provides up to 800mA of output current with a supported input voltage range from 2.7V to 15V. The fixed version of the TLV1117 supports an output range from 1.5V to 5V and the adjustable version supports an output range from 1.25V to 13.8V. This range is designed for a wide variety of applications.

For the adjustable version, use a minimum 1.7mA (typical) load current for stable operation. Place a minimum 10µF tantalum capacitor at the output to improve the transient response and stability.

For the fixed version (new chip), there is no minimum load current requirement on the voltage regulator output. The fixed version of the TLV1117 (new chip), has an internal soft-start feature to reduce inrush current during start-up. This feature helps save space and cost in a design by minimizing input capacitance. The fixed version (new chip) also features a foldback current limit that limits device power dissipation during high-load current faults or shorting events.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV1117-33CDCY ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more