4-pin (DCY) package image

TLV1117LV12DCYT OBSOLETE

1-A, low-dropout voltage regulator

OBSOLETE Custom reel may be available
TLV1117LV12DCYT is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

TLV75712PDBVR ACTIVE 1-A, low-IQ high-accuracy low-dropout (LDO) voltage regulator with enable Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV1117LV12DCYR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TLV1117LV information

Packaging information

Package | Pins SOT-223 (DCY) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TLV1117LV

  • Typical accuracy: 1.5%
  • Low IQ: 100 µA (maximum)
    • 500 times lower than standard 1117 devices
  • VIN: 2 V to 5.5 V
    • Absolute maximum VIN: 6 V
  • Stable With 0-mA output current
  • Low dropout: 455 mV at 1 A for VOUT = 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Minimum specified current limit: 1.1 A
  • Stable with cost-effective ceramic capacitors:
    • With 0-Ω ESR
  • Temperature range: –40°C to +125°C
  • Thermal shutdown and overcurrent protection
  • For drop-in replacement with upgraded functionality, see the TLV761
  • Available in a SOT-223 package
    • See the Mechanical, Packaging, and Orderable Information section at the end of this document for a complete list of available voltage options.

Description for the TLV1117LV

The TLV1117LV low-dropout (LDO) linear regulator is a low input voltage version of the popular TLV1117 voltage regulator.

The TLV1117LV is an extremely low-power device that consumes 500 times lower quiescent current than traditional 1117 voltage regulators, making the device designed for applications that mandate very low standby current. The TLV1117LV LDO is also stable with 0 mA of load current; there is no minimum load requirement, making the device a good choice for applications where the regulator must power very small loads during standby in addition to large currents on the order of 1 A during normal operation. The TLV1117LV offers excellent line and load transient performance, resulting in very small magnitude undershoots and overshoots of output voltage when the load current requirement changes from less than 1 mA to more than 500 mA.

A precision band-gap and error amplifier provides 1.5% accuracy. A very high power-supply rejection ratio (PSRR) enables use of the device for post-regulation after a switching regulator. Other valuable features include low output noise and low-dropout voltage.

The device is internally compensated to be stable with 0-Ω equivalent series resistance (ESR) capacitors. These key advantages enable the use of cost-effective, small-size ceramic capacitors. Cost-effective capacitors that have higher bias voltages and temperature derating can also be used if desired.

The TLV1117LV is available in a SOT-223 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV1117LV12DCYR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more