TLV2432-Q1

ACTIVE

Automotive-grade, dual, 10-V, 500-kHz operational amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9002-Q1 ACTIVE Automotive-grade, dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications Rail-to-rail I/O, higher GBW (1 MHz), faster slew rate (2 V/μs), lower offset voltage (1.5 mV), lower power (0.06 mA), higher output current (40 mA)
Same functionality with different pin-out to the compared device
TLV9152-Q1 ACTIVE Automotive, dual, 16-V 4.5-MHz low-power operational amplifier Rail-to-rail I/O, wider supply range (2.7 V to 16 V), higher GBW (4.5 MHz), faster slew rate (21 V/us), lower offset voltage (0.895 mV)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.5 Slew rate (typ) (V/µs) 0.25 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.1 Vn at 1 kHz (typ) (nV√Hz) 22 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 60 CMRR (typ) (dB) 90 Iout (typ) (A) 0.017 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) -0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.03
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.5 Slew rate (typ) (V/µs) 0.25 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.1 Vn at 1 kHz (typ) (nV√Hz) 22 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 60 CMRR (typ) (dB) 90 Iout (typ) (A) 0.017 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) -0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.03
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V
    Using Machine Model (C = 200 pF, R = 0)
  • Output Swing Includes Both Supply Rails
  • Extended Common-Mode Input Voltage Range . . . 0 V to 4.5 V (Min)
    with 5-V Single Supply
  • No Phase Inversion
  • Low Noise . . . 18 nV/√Hz Typ at f = 1 kHz
  • Low Input Offset Voltage
    950 µV Max at TA = 25°C (TLV243xA)
  • Low Input Bias Current . . . 1 pA Typ
  • Very Low Supply Current . . . 125 µA Per Channel Max
  • 600-Ω Output Drive
  • Macromodel Included

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V
    Using Machine Model (C = 200 pF, R = 0)
  • Output Swing Includes Both Supply Rails
  • Extended Common-Mode Input Voltage Range . . . 0 V to 4.5 V (Min)
    with 5-V Single Supply
  • No Phase Inversion
  • Low Noise . . . 18 nV/√Hz Typ at f = 1 kHz
  • Low Input Offset Voltage
    950 µV Max at TA = 25°C (TLV243xA)
  • Low Input Bias Current . . . 1 pA Typ
  • Very Low Supply Current . . . 125 µA Per Channel Max
  • 600-Ω Output Drive
  • Macromodel Included

The TLV243x and TLV243xA are low-voltage operational amplifier from Texas Instruments. The common-mode input voltage range for each device is extended over the typical CMOS amplifiers making them suitable for a wide range of applications. In addition, these devices do not phase invert when the common-mode input is driven to the supply rails. This satisfies most design requirements without paying a premium for rail-to-rail input performance. They also exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. This family is fully characterized at 3-V and 5-V supplies and is optimized for low-voltage operation. The TLV243x only requires 100 µA (typ) of supply current per channel, making it ideal for battery-powered applications. The TLV243x also has increased output drive over previous rail-to-rail operational amplifiers and can drive 600-Ω loads for telecom applications.

The other members in the TLV243x family are the high-power, TLV244x, and micro-power, TLV2422, versions.

The TLV243x, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels and low-voltage operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single- or split-supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLV243xA is available and has a maximum input offset voltage of 950 µV.

If the design requires single operational amplifiers, see the TI TLV2211/21/31. This is a family of rail-to-rail output operational amplifiers in the SOT-23 package. Their small size and low power consumption, make them ideal for high density, battery-powered equipment.

The TLV243x and TLV243xA are low-voltage operational amplifier from Texas Instruments. The common-mode input voltage range for each device is extended over the typical CMOS amplifiers making them suitable for a wide range of applications. In addition, these devices do not phase invert when the common-mode input is driven to the supply rails. This satisfies most design requirements without paying a premium for rail-to-rail input performance. They also exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. This family is fully characterized at 3-V and 5-V supplies and is optimized for low-voltage operation. The TLV243x only requires 100 µA (typ) of supply current per channel, making it ideal for battery-powered applications. The TLV243x also has increased output drive over previous rail-to-rail operational amplifiers and can drive 600-Ω loads for telecom applications.

The other members in the TLV243x family are the high-power, TLV244x, and micro-power, TLV2422, versions.

The TLV243x, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels and low-voltage operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single- or split-supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLV243xA is available and has a maximum input offset voltage of 950 µV.

If the design requires single operational amplifiers, see the TI TLV2211/21/31. This is a family of rail-to-rail output operational amplifiers in the SOT-23 package. Their small size and low power consumption, make them ideal for high density, battery-powered equipment.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Advanced LinCMOS Rail-to-Rail Output Wide-Input-Voltage of Op Amps datasheet (Rev. B) 04 Jan 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​