8-pin (D) package image

TLV2450CD OBSOLETE

Single, 6-V, 220-kHz, low quiescent current (23-μA), RRIO operational amplifier with shutdown

TLV2450CD is no longer in production
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

TLV2450AIDR ACTIVE Single, 6-V, 220-kHz operational amplifier Replacement

Same functionality with different pin-out to the compared device.

TLV9041IDBVR ACTIVE Single, 5.5-V, 350-kHz, ultra-low 1.2-V, low-quiescent current (10-μA) op amp

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More TLV2450 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 75 | TUBE

Features for the TLV2450

  • Supply Current...23 µA/Channel
  • Gain-Bandwidth Product...220 kHz
  • Output Drive Capability...±10 mA
  • Input Offset Voltage...20 µV (typ)
  • VDD Range...2.7 V to 6 V
  • Power Supply Rejection Ratio...106 dB
  • Ultralow-Power Shutdown Mode
    IDD ...16 nA/ch
  • Rail-To-Rail Input/Output (RRIO)
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2450/1)
    • 8 or 10 Pin MSOP (TLV2452/3)

Description for the TLV2450

The TLV245x is a family of rail-to-rail input/output operational amplifiers that sets a new performance point for supply current and ac performance. These devices consume a mere 23 µA/channel while offering 220 kHz of gain-bandwidth product, much higher than competitive devices with similar supply current levels. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower rail-to-rail input/output operational amplifiers. The TLV245x can swing to within 250 mV of each supply rail while driving a 2.5-mA load. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV245x family ideal for portable medical equipment, patient monitoring systems, and data acquisition circuits.

Three members of the family (TLV2450/3/5) offer a shutdown terminal for conserving battery life in portable applications. During shutdown, the outputs are placed in a high-impedance state and the amplifier consumes only 16 nA/channel. The family is fully specified at 3 V and 5 V across an expanded industrial temperature range (–40°C to 125°C). The singles and duals are available in the SOT23 and MSOP packages, while the quads are available in TSSOP. The TLV2450 offers an amplifier with shutdown functionality all in a 6-pin SOT23 package, making it perfect for high density circuits.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more