16-pin (D) package image

TLV2544QDG4 ACTIVE

Automotive catalog 12-bit, 4-channel, 200 kSPS ADC Ser. out, auto pwrdn (S/W and H/W), low power

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
ADS7038QRTERQ1 ACTIVE Automotive, 8-channel, 1-MSPS, 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLV2544Q information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C)
Package qty | Carrier 40 | TUBE

Features for the TLV2544Q

  • Maximum Throughput 200-KSPS
  • Built-In Reference, Conversion Clock and 8× FIFO
  • Differential/Integral Nonlinearity Error:
    ±1.2 LSB at –55°C to 125°C
  • Signal-to-Noise and Distortion Ratio:
    65 dB, fi = 12-kHz at –55°C to 125°C
  • Spurious Free Dynamic Range: 75 dB, fi = 12- kHz
  • SPI/DSP-Compatible Serial Interfaces With SCLK up to 20-MHz
  • Single Wide Range Supply 3 Vdc to 5.5 Vdc
  • Analog Input Range 0-V to Supply Voltage With 500 kHz BW
  • Hardware Controlled and Programmable Sampling Period
  • Low Operating Current (1-mA at 3.3-V, 2-mA at 5.5-V With External Ref,
    1.7-mA at 3.3-V, 2.4-mA at 5.5-V With Internal Ref)
  • Power Down: Software/Hardware Power-Down Mode (1 µA Typ, Ext Ref),
    Autopower-Down Mode (1 µA Typ, Ext Ref)
  • Programmable Auto-Channel Sweep
  • Available in Q-Temp Automotive High Reliability Automotive Applications
    Configuration Control/Print Support Qualification to Automotive Standards

Description for the TLV2544Q

The TLV2544Q, TLV2548Q, and TLV2548M are a family of high performance, 12-bit low power, 3.5 µs, CMOS analog-to-digital converters (ADC) which operate from a single 3-V to 5.5-V power supply. These devices have three digital inputs and a 3-state output [chip select (CS), serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame.

In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages. The sample-and-hold function is automatically started after the fourth SCLK edge (normal sampling) or can be controlled by a special pin, CSTART, to extend the sampling period (extended sampling). The normal sampling period can also be programmed as short (12 SCLKs) or as long (24 SCLKs) to accommodate faster SCLK operation popular among high-performance signal processors. The TLV2548 and TLV2544 are designed to operate with very low power consumption. The power-saving feature is further enhanced with software/hardware/autopower-down modes and programmable conversion speeds. The conversion clock (OSC) and reference are built-in. The converter can use the external SCLK as the source of the conversion clock to achieve higher (up to 2.8 µs when a 20 MHz SCLK is used) conversion speed. Two different internal reference voltages are available. An optional external reference can also be used to achieve maximum flexibility.

The TLV2544Q and the TLV2548Q are characterized for operation from –40°C to 125°C. The TLV2548M is characterized for operation from –55°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more