TLV2630

ACTIVE

Single, 5.5-V, 9-MHz, RRO operational amplifier with shutdown

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9061 ACTIVE Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications Rail-to-rail I/O, higher GBW (10MHz), faster slew rate (6.5V/µs), lower offset voltage (1.5mV), lower power (0.538mA), lower noise (16nV/√Hz), higher output current (50mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 9 Slew rate (typ) (V/µs) 6 Vos (offset voltage at 25°C) (max) (mV) 3.5 Iq per channel (typ) (mA) 0.73 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Features Shutdown Input bias current (max) (pA) 5 CMRR (typ) (dB) 100 Iout (typ) (A) 0.028 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.02
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 9 Slew rate (typ) (V/µs) 6 Vos (offset voltage at 25°C) (max) (mV) 3.5 Iq per channel (typ) (mA) 0.73 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Features Shutdown Input bias current (max) (pA) 5 CMRR (typ) (dB) 100 Iout (typ) (A) 0.028 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.02
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Rail-To-Rail Output
  • VICR Includes Ground
  • Gain-Bandwidth Product ...9 MHz
  • Supply Current ...730 µA/Channel
  • Single, Duals, and Quad Versions
  • Ultralow Power Down Mode
    • IDD(SHDN) = 4 µA/Channel
  • Specified Temperature Range
    • –40°C to 125°C ...Industrial Grade
  • Supply Voltage Range ...2.7 V to 5.5 V
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2630/1)
    • 8 or 10 Pin MSOP (TLV2632/3)
  • Universal Op-Amp EVM (See SLOU060 for More Information)

  • Rail-To-Rail Output
  • VICR Includes Ground
  • Gain-Bandwidth Product ...9 MHz
  • Supply Current ...730 µA/Channel
  • Single, Duals, and Quad Versions
  • Ultralow Power Down Mode
    • IDD(SHDN) = 4 µA/Channel
  • Specified Temperature Range
    • –40°C to 125°C ...Industrial Grade
  • Supply Voltage Range ...2.7 V to 5.5 V
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2630/1)
    • 8 or 10 Pin MSOP (TLV2632/3)
  • Universal Op-Amp EVM (See SLOU060 for More Information)

The TLV263x single supply operational amplifiers provide rail-to-rail output with an input range that includes ground. The TLV263x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range (-40°C to 125°C) while adding the rail-to-rail outputswing feature. The TLV263x also provides a 9 MHz gain-bandwidth product from only 730 µA of supply current. The maximum recommended supply voltage is 5.5 V, which, when coupled with a 2.7-V minimum, allows the devices to be operated from lithium ion cells.

The combination of wide bandwidth, low noise, and low distortion makes it ideal for high speed and high resolution data converter applications. The ground input range allows it to directly interface to ground rail referred systems.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.

The TLV263x single supply operational amplifiers provide rail-to-rail output with an input range that includes ground. The TLV263x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range (-40°C to 125°C) while adding the rail-to-rail outputswing feature. The TLV263x also provides a 9 MHz gain-bandwidth product from only 730 µA of supply current. The maximum recommended supply voltage is 5.5 V, which, when coupled with a 2.7-V minimum, allows the devices to be operated from lithium ion cells.

The combination of wide bandwidth, low noise, and low distortion makes it ideal for high speed and high resolution data converter applications. The ground input range allows it to directly interface to ground rail referred systems.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Family of Low-Power Wide Bandwidth Single Supply Op Amps With and Without Shutdo datasheet (Rev. A) 13 Jan 2005
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note TLV2630/31/32/33/34/35 EMI Immunity Performance 24 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos