TLV2634

ACTIVE

Quad, 5.5-V, 9-MHz, RRO operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9064 ACTIVE Quad, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications Rail-to-rail I/O, higher GBW (10MHz), faster slew rate (6.5V/µs), lower offset voltage (1.6mV), lower power (0.538mA), lower noise (16nV/√Hz), higher output current (50mA)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 9 Slew rate (typ) (V/µs) 6 Vos (offset voltage at 25°C) (max) (mV) 4.2 Iq per channel (typ) (mA) 0.73 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 5 CMRR (typ) (dB) 100 Iout (typ) (A) 0.028 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.02
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 9 Slew rate (typ) (V/µs) 6 Vos (offset voltage at 25°C) (max) (mV) 4.2 Iq per channel (typ) (mA) 0.73 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 5 CMRR (typ) (dB) 100 Iout (typ) (A) 0.028 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.02
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Rail-To-Rail Output
  • VICR Includes Ground
  • Gain-Bandwidth Product ...9 MHz
  • Supply Current ...730 µA/Channel
  • Single, Duals, and Quad Versions
  • Ultralow Power Down Mode
    • IDD(SHDN) = 4 µA/Channel
  • Specified Temperature Range
    • –40°C to 125°C ...Industrial Grade
  • Supply Voltage Range ...2.7 V to 5.5 V
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2630/1)
    • 8 or 10 Pin MSOP (TLV2632/3)
  • Universal Op-Amp EVM (See SLOU060 for More Information)

  • Rail-To-Rail Output
  • VICR Includes Ground
  • Gain-Bandwidth Product ...9 MHz
  • Supply Current ...730 µA/Channel
  • Single, Duals, and Quad Versions
  • Ultralow Power Down Mode
    • IDD(SHDN) = 4 µA/Channel
  • Specified Temperature Range
    • –40°C to 125°C ...Industrial Grade
  • Supply Voltage Range ...2.7 V to 5.5 V
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2630/1)
    • 8 or 10 Pin MSOP (TLV2632/3)
  • Universal Op-Amp EVM (See SLOU060 for More Information)

The TLV263x single supply operational amplifiers provide rail-to-rail output with an input range that includes ground. The TLV263x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range (-40°C to 125°C) while adding the rail-to-rail outputswing feature. The TLV263x also provides a 9 MHz gain-bandwidth product from only 730 µA of supply current. The maximum recommended supply voltage is 5.5 V, which, when coupled with a 2.7-V minimum, allows the devices to be operated from lithium ion cells.

The combination of wide bandwidth, low noise, and low distortion makes it ideal for high speed and high resolution data converter applications. The ground input range allows it to directly interface to ground rail referred systems.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.

The TLV263x single supply operational amplifiers provide rail-to-rail output with an input range that includes ground. The TLV263x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range (-40°C to 125°C) while adding the rail-to-rail outputswing feature. The TLV263x also provides a 9 MHz gain-bandwidth product from only 730 µA of supply current. The maximum recommended supply voltage is 5.5 V, which, when coupled with a 2.7-V minimum, allows the devices to be operated from lithium ion cells.

The combination of wide bandwidth, low noise, and low distortion makes it ideal for high speed and high resolution data converter applications. The ground input range allows it to directly interface to ground rail referred systems.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Family of Low-Power Wide Bandwidth Single Supply Op Amps With and Without Shutdo datasheet (Rev. A) 13 Jan 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​