8-pin (D) package image

TLV27L1CD OBSOLETE

Single, 16-V, 160-kHz operational amplifier

TLV27L1CD is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TLV27L1IDR ACTIVE Single, 16-V, 160-kHz operational amplifier Replacement

Same functionality with different pin-out to the compared device.

TLV9101IDBVR ACTIVE Single, 16-V, 1.1-MHz, low-power operational amplifier

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More TLV27L1 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 75 | TUBE

Features for the TLV27L1

  • BiMOS Rail-to-Rail Output
  • Input Bias Current . . . 1 pA
  • High Wide Bandwidth . . . 160 kHz
  • High Slew Rate . . . 0.1 V/µs
  • Supply Current . . . 7 µA (per channel)
  • Input Noise Voltage . . . 89 nV/√Hz
  • Supply Voltage Range . . . 2.7 V to 16 V
  • Specified Temperature Range
    • –40°C to 125°C . . . Industrial Grade
    • 0°C to 70°C . . . Commercial Grade
  • Ultra-Small Packaging
    • 5 Pin SOT-23 (TLV27L1)

Description for the TLV27L1

The TLV27Lx single supply operational amplifiers provide rail-to-rail output capability. The TLV27Lx takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range, while adding the rail-to-rail output swing feature. The TLV27Lx also provides 160-kHz bandwidth from only 7 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8-V supplies down to ±1.35 V) two rechargeable cells.

The rail-to-rail outputs make the TLV27Lx good upgrades for the TLC27Lx family—offering more bandwidth at a lower quiescent current. The TLV27Lx offset voltage is equal to that of the TLC27LxA variant. Their cost effectiveness makes them a good alternative to the TLC/V225x, where offset and noise are not of premium importance.

The TLV27L1/2 are available in the commercial temperature range to enable easy migration from the equivalent TLC27Lx. The TLV27L1 is not available with the power saving/performance boosting programmable pin 8.

The TLV27L1 is available in the small SOT-23 package—something the TLC27(L)1 was not—enabling performance boosting in a smaller package. The TLV27L2 is available in the 3mm × 5mm MSOP, providing PCB area savings over the 8-pin SOIC and 8-pin TSSOP.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more