28-pin (PW) package image

TLV320AIC23BPWR OBSOLETE

Low-Power Stereo CODEC with HP Amplifier

OBSOLETE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC23BPW OBSOLETE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TLV320AIC23B information

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) -10 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLV320AIC23B

  • High-Performance Stereo Codec
    • 90-dB SNR Multibit Sigma-Delta ADC (A-weighted at 48 kHz)
    • 100-dB SNR Multibit Sigma-Delta DAC (A-weighted at 48 kHz)
    • 1.42 V – 3.6 V Core Digital Supply: Compatible With TI C54x DSP Core Voltages
    • 2.7 V – 3.6 V Buffer and Analog Supply: Compatible Both TI C54x DSP Buffer Voltages
    • 8-kHz – 96-kHz Sampling-Frequency Support
  • Software Control Via TI McBSP-Compatible Multiprotocol Serial Port
    • 2-wire-Compatible and SPI-Compatible Serial-Port Protocols
    • Glueless Interface to TI McBSPs
  • Audio-Data Input/Output Via TI McBSP-Compatible Programmable Audio Interface
    • I2S-Compatible Interface Requiring Only One McBSP for both ADC and DAC
    • Standard I2S, MSB, or LSB Justified-Data Transfers
    • 16/20/24/32-Bit Word Lengths
    • Audio Master/Slave Timing Capability Optimized for TI DSPs (250/272 fs), USB mode
    • Industry-Standard Master/Slave Support Provided Also (256/384 fs), Normal mode
    • Glueless Interface to TI McBSPs
  • Integrated Total Electret-Microphone Biasing and Buffering Solution
    • Low-Noise MICBIAS pin at 3/4 AVDD for Biasing of Electret Capsules
    • Integrated Buffer Amplifier With Tunable Fixed Gain of 1 to 5
    • Additional Control-Register Selectable Buffer Gain of 0 dB or 20 dB
  • Stereo-Line Inputs
    • Integrated Programmable Gain Amplifier
    • Analog Bypass Path of Codec
  • ADC Multiplexed Input for Stereo-Line Inputs and Microphone
  • Stereo-Line Outputs
    • Analog Stereo Mixer for DAC and Analog Bypass Path
  • Volume Control With Mute on Input and Output
  • Highly Efficient Linear Headphone Amplifier
    • 30 mW into 32 From a 3.3-V Analog Supply Voltage
  • Flexible Power Management Under Total Software Control
    • 23-mW Power Consumption During Playback Mode
    • Standby Power Consumption <150 µW
    • Power-Down Power Consumption <15 µW
  • Industry’s Smallest Package: 32-Pin TI Proprietary MicroStar Junior™
    • 25 mm2 Total Board Area
    • 28-Pin TSSOP Also Is Available (62 mm2 Total Board Area)
  • Ideally Suitable for Portable Solid-State Audio Players and Recorders

MicroStar Junior is a trademark of Texas Instruments.

Description for the TLV320AIC23B

The TLV320AIC23B is a high-performance stereo audio codec with highly integrated analog functionality. The analog-to-digital converters (ADCs) and digital-to-analog converters (DACs) within the TLV320AIC23B use multibit sigma-delta technology with integrated oversampling digital interpolation filters. Data-transfer word lengths of 16, 20, 24, and 32 bits, with sample rates from 8 kHz to 96 kHz, are supported. The ADC sigma-delta modulator features third-order multibit architecture with up to 90-dBA signal-to-noise ratio (SNR) at audio sampling rates up to 96 kHz, enabling high-fidelity audio recording in a compact, power-saving design. The DAC sigma-delta modulator features a second-order multibit architecture with up to 100-dBA SNR at audio sampling rates up to 96 kHz, enabling high-quality digital audio-playback capability, while consuming less than 23 mW during playback only. The TLV320AIC23B is the ideal analog input/output (I/O) choice for portable digital audio-player and recorder applications, such as MP3 digital audio players.

Integrated analog features consist of stereo-line inputs with an analog bypass path, a stereo headphone amplifier, with analog volume control and mute, and a complete electret-microphone-capsule biasing and buffering solution. The headphone amplifier is capable of delivering 30 mW per channel into 32 . The analog bypass path allows use of the stereo-line inputs and the headphone amplifier with analog volume control, while completely bypassing the codec, thus enabling further design flexibility, such as integrated FM tuners. A microphone bias-voltage output provides a low-noise current source for electret-capsule biasing. The AIC23B has an integrated adjustable microphone amplifier (gain adjustable from 1 to 5) and a programmable gain microphone amplifier (0 dB or 20 dB). The microphone signal can be mixed with the output signals if a sidetone is required.

While the TLV320AIC23B supports the industry-standard oversampling rates of 256 fs and 384 fs, unique oversampling rates of 250 fs and 272 fs are provided, which optimize interface considerations in designs using TI C54x digital signal processors (DSPs) and universal serial bus (USB) data interfaces. A single 12-MHz crystal can supply clocking to the DSP, USB, and codec. The TLV320AIC23B features an internal oscillator that, when connected to a 12-MHz external crystal, provides a system clock to the DSP and other peripherals at either 12 MHz or 6 MHz, using an internal clock buffer and selectable divider. Audio sample rates of 48 kHz and compact-disc (CD) standard 44.1 kHz are supported directly from a 12-MHz master clock with 250 fs and 272 fs oversampling rates.

Low power consumption and flexible power management allow selective shutdown of codec functions, thus extending battery life in portable applications. This design solution, coupled with the industry’s smallest package, the TI proprietary MicroStar Junior™ using only 25 mm2 of board area, makes powerful portable stereo audio designs easily realizable in a cost-effective, space-saving total analog I/O solution: the TLV320AIC23B.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC23BPW OBSOLETE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more