TLV320AIC3263
Low Power Stereo Audio Codec W/miniDSP, Class-D Speaker, DirectPath Headphone, 4 digital mic support
TLV320AIC3263
- Stereo Audio DAC with 101dB SNR
- 2.7mW Stereo 48kHz DAC Playback
- Stereo Audio ADC with 93dB SNR
- 6.1mW Stereo 48kHz ADC Record
- 8-192kHz Playback and Record
- 30mW DirectPathTM Headphone Driver
Eliminates Large Output DC-Blocking Capacitors - 128mW Differential Receiver Output Driver
- Class-D Speaker Driver
- 1.7 W (8Ω , 5.5V, 10% THDN)
- 1.4 W (8Ω , 5.5V, 1% THDN)
- Stereo Line Outputs
- PowerTune - Adjusts Power versus SNR
- Extensive Signal Processing Options
- Eight Single-Ended or 4 Fully-Differential
Analog Inputs - Analog Microphone Inputs, and Up to 4
Simultaneous Digital Microphone Channels - Low Power Analog Bypass Mode
- Fully-programmable Enhanced miniDSP with PurePathTM
Studio Support- Extensive Algorithm Support for Voice and Audio
Applications
- Extensive Algorithm Support for Voice and Audio
- Three Independent Digital Audio Serial Interfaces with
Separate I/O Power Voltages- TDM and mono PCM support on all Audio Serial
Interfaces - 8-channel Input and Output on Audio Serial Interface 1
- TDM and mono PCM support on all Audio Serial
- Programmable PLL, plus Low-Frequency Clocking
- Programmable 12-Bit SAR ADC
- SPI and I2C Control Interfaces
- 4.81 mm × 4.81 mm × 0.625 mm 81-Ball WCSP (DSBGA) Package
The TLV320AIC3263 (also referred to as the AIC3263) is a flexible, highly-integrated, low-power, low-voltage stereo audio codec. The AIC3263 features four digital microphone inputs, plus programmable outputs, PowerTune capabilities, enhanced fully-programmable miniDSP, predefined and parameterizable signal processing blocks, integrated PLL, and flexible digital audio interfaces. Extensive register-based control of power, input and output channel configuration, gains, effects, pin-multiplexing and clocks are included, allowing the device to be precisely targeted to its application.
The TLV320AIC3263 features two fully-programmable miniDSP cores that support application-specific algorithms in the record and/or the playback path of the device. The miniDSP cores are fully software programmable. Targeted miniDSP algorithms, such as active noise cancellation, acoustic echo cancellation or advanced DSP filtering are loaded into the device after power-up.
Combined with the advanced PowerTune technology, the device can execute operations from 8kHz mono voice playback to stereo 192kHz DAC playback, making it ideal for portable battery-powered audio and telephony applications.
The record path of the TLV320AIC3263 covers operations from 8kHz mono to 192kHz stereo recording, and contains programmable input channel configurations which cover single-ended and differential setups, as well as floating or mixing input signals. It also provides a digitally-controlled stereo microphone preamplifier and integrated microphone bias. One application of the digital signal processing blocks is removable of audible noise that may be introduced by mechanical coupling, such as optical zooming in a digital camera. The record path can also be configured for up to two stereo Pulse Density Modulation (PDM) interfaces (for instance, supporting up to 4 digital microphones) typically used at 64Fs or 128Fs.
The playback path offers signal processing blocks for filtering and effects; headphone, line, receiver, and Class-D speaker output; flexible mixing of DAC; and analog input signals as well as programmable volume controls. The playback path contains two high-power DirectPathTM headphone output drivers which eliminate the need for ac coupling capacitors. A built in charge pump generates the negative supply for the ground centered headphone drivers. These headphone output drivers can be configured in multiple ways, including stereo, and mono BTL. In addition, playback audio can be routed to an integrated Class-D speaker driver or a differential receiver amplifier.
The integrated PowerTune technology allows the device to be tuned to just the right power-performance trade-off. Mobile applications frequently have multiple use cases requiring very low-power operation while being used in a mobile environment. When used in a docked environment power consumption typically is less of a concern while lowest possible noise is important. With PowerTune the TLV320AIC3263 can address both cases.
The required internal clock of the TLV320AIC3263 can be derived from multiple sources, including the MCLK pin, the BCLK1 pin, the BCLK2 pin, several general purpose I/O pins or the output of the internal PLL, where the input to the PLL again can be derived from similar pins. Although using the internal fractional PLL ensures the availability of a suitable clock signal, it is not recommended for the lowest power settings. The PLL is highly programmable and can accept available input clocks in the range of 512kHz to 50MHz. To enable even lower clock frequencies, an integrated low-frequency clock multiplier can also be used as an input to the PLL.
The TLV320AIC3263 has a 12-bit SAR ADC converter that supports system voltage measurements. These system voltage measurements can be sourced from three dedicated analog inputs (IN1L/AUX1, IN1R/AUX2, or VBAT pins), or, alternatively, an on-chip temperature sensor that can be read by the SAR ADC.
The device also features three full Digital Audio Serial Interfaces, each supporting I2S, DSP/TDM, RJF, LJF, and mono PCM formats. This enables three simultaneous digital playback and record paths to three independent digital audio buses or chips. Additionally, the general purpose interrupt pins can be used to connect to a fourth digital audio bus, allowing the end system to easily switch in this fourth audio bus to one of the three Digital Audio Serial Interfaces. Each of the three Digital Audio Serial Interfaces can be run using separate power voltages to enable easy integration with separate chips with different I/O voltages.
The device is available in the 4.81 mm × 4.81 mm × 0.625 mm 81-Ball WCSP (DSBGA) Package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLV320AIC3263EVM-U — TLV320AIC3263 Evaluation Module
The TLV320AIC3263EVM-U is a complete evaluation/demonstration kit for the TLV320AIC3263 audio codec. The TLV320AIC3263EVM-U software, the AIC3263 CodecControl, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3263. This tool was specifically designed to make (...)
TLV320AIC32XX-DRIVERS — TLV320AIC32XX CODEC family Linux driver support
Linux main line status
Available in Linux main line: Yes
Available (...)
SLAC614 — TLV320AIC3263 Control Software
Supported products & hardware
Products
Audio CODECs
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YZF) | 81 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.