TMP107
- High Accuracy (Without Calibration):
- ±0.4°C (max) from –20°C to +70°C
- ±0.55°C (max) from –40°C to +100°C
- ±0.7°C (max) from –55°C to +125°C
- High Resolution: 14 Bits (0.015625°C)
- UART-Compatible, SMAART Wire™ Interface:
- Allows Up To 32 Daisy-Chained Devices
- EEPROM Memory for Unique Addressing, Trip Level Programming, and General-Purpose Storage
- Continuous Conversion and Shutdown Mode for Power Savings
- One-Shot Conversion Mode for Custom Update Rates and Power Savings
- Programmable Alert Feature
- Operating Temperature Range: –55°C to +125°C
- Operating Supply Range: 1.7 V to 5.5 V
- Package: SOIC-8
The TMP107 digital output temperature sensor supports a total of 32 daisy-chained devices. Each sensor has a unique 5-bit address stored in electrically-erasable programmable memory (EEPROM). The TMP107 is capable of reading temperatures with a resolution of 0.015625°C, and is accurate to within ±0.4°C in the range from –20°C to +70°C. The TMP107 is ideal for replacing NTC and PTC thermistors where high accuracy is required.
The unique 5-bit address stored in the EEPROM is determined during the automated address assignment operation, and is based on the position of each sensor relative to the SMAART wire host. Multiple operating modes provide maximum flexibility in selecting between low power consumption for battery operation, and high update rates for real-time control applications.
The TMP107 is ideal for extended temperature measurement in a variety of industrial, instrumentation, communication, and environmental applications. The TMP107 is available in an 8-pin SOIC package and is specified for operation over a temperature range of −55°C to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMP107 Digital Temperature Sensor With Bidirectional UART One-Wire Interface and EEPROM datasheet (Rev. D) | PDF | HTML | 13 Jan 2020 |
Application note | How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) | PDF | HTML | 21 Jan 2025 | |
Application note | Interfacing TMP107 SMAART Wire™ Temperature Sensors Over CAN or RS-485 Physical | PDF | HTML | 11 Mar 2021 | |
Application brief | Efficient Cold Chain Management With Scalable High-Accuracy Temperature Sensors (Rev. A) | PDF | HTML | 11 Dec 2020 | |
User guide | BOOST-TMP107 User's Guide | 22 Jun 2017 | ||
Technical article | Cold chain in the IoT | PDF | HTML | 20 Nov 2015 | |
Application note | Easy-to-use Cabling Interface for Measuring Temperature with the TMP107 (Rev. A) | 21 Oct 2015 | ||
EVM User's guide | TMP107EVM User's Guide | 26 Aug 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-TMP107 — TMP107 temperature sensor daisy-chain BoosterPack™ plug-in module
TMP107EVM — TMP107 Evaluation Module
This TMP107EVM includes a USB-to-SMAART Wire interface and four TMP107 devices to evaluate in a daisy-chain. The SMAART Wire interface is a bidirectional UART, so only three conductors are needed between devices, which the TMP107EVM provides. The computer interface board has a solderless (...)
TIDA-00800 — Daisy chain temperature sensor reference design for SensorTag
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.