8-pin (D) package image

TMP107BQDQ1 OBSOLETE

Automotive Grade, ±0.4°C Temperature Sensor with Daisy-Chain UART, EEPROM, and Alert Function

TMP107BQDQ1 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TMP107BQDRQ1 ACTIVE Automotive Grade, ±0.4°C Temperature Sensor with Daisy-Chain UART, EEPROM, and Alert Function Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP107BQDRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TMP107-Q1 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the TMP107-Q1

  • AEC-Q100 Qualified with:
    • Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • High Accuracy (Without Calibration):
    • ±0.4°C (max) from –20°C to +70°C
    • ±0.55°C (max) from –40°C to +100°C
    • ±0.7°C (max) from –55°C to +125°C
  • High Resolution: 14 Bits (0.015625°C)
  • UART-Compatible, SMAART Wire™ Interface:
    • Allows Up To 32 Daisy-Chained Devices
  • EEPROM Memory for Unique Addressing, Trip
    Level Programming, and General-Purpose
    Storage
  • Continuous Conversion and Shutdown Mode for
    Power Savings
  • One-Shot Conversion Mode for Custom Update Rates and Power Savings
  • Programmable Alert Feature
  • Operating Temperature Range: –55°C to +125°C
  • Operating Supply Range: 1.7 V to 5.5 V
  • Package: SOIC-8

Description for the TMP107-Q1

The TMP107-Q1 digital output temperature sensor supports a total of 32 daisy-chained devices. Each sensor has a unique 5-bit address stored in electrically-erasable programmable memory (EEPROM). The TMP107-Q1 is capable of reading temperatures with a resolution of 0.015625°C, and is accurate to within ±0.4°C in the range from –20°C to +70°C. The TMP107-Q1 is ideal for replacing NTC and PTC thermistors where high accuracy is required.

The unique 5-bit address stored in the EEPROM is determined during the automated address assignment operation, and is based on the position of each sensor relative to the SMAART wire host. Multiple operating modes provide maximum flexibility in selecting between low power consumption for battery operation, and high update rates for real-time control applications.

The TMP107-Q1 is ideal for extended temperature measurement in a variety of industrial, instrumentation, communication, and environmental applications. The TMP107-Q1 is available in an 8-pin SOIC package and is specified for operation over a temperature range of −55°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP107BQDRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more