8-pin (NGR) package image

TMP1827NGRR ACTIVE

SHA-256 authenticator & 2Kbit EEPROM, integrated ±0.2°C temp sensor compatible with 1-Wire® protocol

ACTIVE Custom reel may be available
Same as: TMP1827NGRR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (NGR) | 8
Operating temperature range (°C) -55 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMP1827

  • 1-Wire interface with multi-drop shared bus and cyclic redundancy check (CRC)
  • Bus powered with operating voltage: 1.7V to 5.5V
  • IEC 61000-4-2 ESD for 8-kV contact discharge
  • Functional Safety-Capable
  • High-accuracy digital temperature sensor
    • TMP1827
      • ±0.2°C (maximum) from +10°C to +45°C
      • ±0.3°C (maximum) from –40°C to +105°C
      • ±0.4°C (maximum) from –55°C to +150°C
    • TMP1827N
      • ±0.9°C (maximum) from –55°C to +150°C
  • Temperature measurement current: 94µA
  • Shutdown current: 1.3µA
  • 16-bit temperature resolution: 7.8125 m°C (1 LSB)
  • Fast data rates of 90kbps in overdrive speed
  • Flexible user programmable short address modes for faster device address
  • SHA-256-HMAC authentication scheme
    • FIPS 180-4 compliant Secure Hash Implementation
    • FIPS 198-1 compliant HMAC Implementation
  • 2Kb EEPROM features:
    • Write operation in 64-bit block size
    • Continuous read mode
    • Read with write protection with 256-bit page size
    • Authenticated write protection mode with 256-bit page size
    • Programming current: 178µA
  • NIST traceable factory-programmed non erasable 64-bit identification number for device addressing
  • Four configurable open-drain digital input-output and temperature alert

Description for the TMP1827

The TMP1827 is a high-accuracy, 1-Wire® compatible digital output temperature sensor with integrated 2Kb EEPROM, SHA-256-HMAC authentication scheme and a wide operating temperature range from –55°C to +150°C. The TMP1827 provides a high accuracy of ±0.1°C (typical)/±0.2°C (maximum) across the temperature range of +10°C to +45°C. Each device comes with a factory programmed 64-bit unique identification number for addressing and NIST traceability. The TMP1827 supports both standard speed for legacy application and overdrive mode with 90-kbps data rate for low latency communication across a wide voltage range of 1.7V to 5.5V.

In the simplest mode of operation, the TMP1827 1-Wire® interface, with an integrated 8kV IEC-61000-4-2 ESD protection on the data pin, requires only a single connection and a ground return in bus powered mode, which simplifies and reduces cost by reducing the number of wires and external protection components. Additionally, there is the VDD power pin also available for applications that need to have a dedicated power supply.

1-Wire® is a registered trademark of Maxim Integrated Products, Inc.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more