TMP451-Q1
Automotive 1.7-V remote and local temp sensor with N-factor, filtering and series-R correction
TMP451-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- ±1°C accuracy for local and remote diode sensors
- 0.0625°C resolution for local and remote channels
- 1.7-V to 3.6-V supply and logic voltage range
- 27-µA operating current, 3-µA shutdown current
- Series resistance cancellation
- η-factor and offset correction
- Programmable digital filter
- Diode fault detection
- Two-wire and SMBus™ serial interface
- 8-pin WSON (WDFN) packages
- 2.50-mm × 2.50-mm with Wettable Flanks (DQW)
- 2.00-mm × 2.00-mm (DQF)
The TMP451-Q1 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or FPGAs. The temperature is represented as a 12-bit digital code for both the local and the remote sensors, giving a resolution of 0.0625°C. The temperature accuracy is ±1°C (maximum) in the typical operating range for the local and the remote temperature sensors. The two-wire serial interface accepts the SMBus communication protocol.
Advanced features such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.
The TMP451-Q1 device is ideal for multi-location, high-accuracy temperature measurements in a variety of automotive sub-systems. The TMP451-Q1 is available in a Wettable Flanks WSON package that provides a visual indicator of solderability to lower automatic visual inspection (AVI) time. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V and a temperature range of –40°C to 125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMP451-Q1 ±1°C Remote and Local Temperature Sensor With η-Factor and Offset Correction, Series-Resistance Cancellation, and Programmable Digital Filter datasheet (Rev. C) | PDF | HTML | 15 Apr 2021 |
Functional safety information | TMP451-Q1 Functional Safety FIT Rate and FMD (Rev. A) | PDF | HTML | 04 Jun 2024 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application brief | Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing | PDF | HTML | 03 Jan 2022 | |
Application note | Meeting ASIL Requirements for LIDAR Systems Using Remote Temperature Sensors | PDF | HTML | 16 Nov 2021 | |
Technical article | How to maximize powertrain efficiency and reliability with high-accuracy temperatu | PDF | HTML | 10 May 2021 | |
Technical article | How to enable thermal safety for automotive infotainment and cluster systems | PDF | HTML | 15 Oct 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP451EVM — TMP451 1.7-V remote and local temperature sensor evaluation module
SBOC437 — TMP451EVM Source Code
Supported products & hardware
Products
Digital temperature sensors
Hardware development
Evaluation board
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DQF) | 8 | Ultra Librarian |
WSON (DQW) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.