384-pin (GNY) package image

TMS320C6203BGNY300 ACTIVE

C62x fixed point DSP- up to 300MHz, 896KB

Pricing

Qty Price (USD)
1 99 $99.090
100 249 $96.110
250 999 $80.017
1,000 + 99,999,999 $74.504

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins FCCSP (GNY) | 384
Operating temperature range (°C) 0 to 90
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the TMS320C6203B

  • High-Performance Fixed-Point Digital Signal Processor (DSP) - TMS320C62x™
    • 4-, 3.33-ns Instruction Cycle Time
    • 250-, 300-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 2000, 2400 MIPS
  • C6203B and C6202 GLS Ball Grid Array (BGA) Packages are Pin-Compatible With the C6204 GLW BGA Package
  • C6203B and C6202B GNZ, GNY and ZNY Packages are Pin-Compatible
  • VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) C62x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Six ALUs (32-/40-Bit)
      • Two 16-Bit Multipliers (32-Bit Result)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • 7M-Bit On-Chip SRAM
    • 3M-Bit Internal Program/Cache (96K 32-Bit Instructions)
    • 4M-Bit Dual-Access Internal Data (512K Bytes)
      • Organized as Two 256K-Byte Blocks for Improved Concurrency
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous Memories: SDRAM or SBSRAM
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
    • 52M-Byte Addressable External Memory Space
  • Four-Channel Bootloading Direct-Memory-Access (DMA) Controller With an Auxiliary Channel
  • Flexible Phase-Locked-Loop (PLL) Clock Generator
  • 32-Bit Expansion Bus (XBus)
    • Glueless/Low-Glue Interface to Popular PCI Bridge Chips
    • Glueless/Low-Glue Interface to Popular Synchronous or Asynchronous Microprocessor Buses
    • Master/Slave Functionality
    • Glueless Interface to Synchronous FIFOs and Asynchronous Peripherals
  • Three Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral Interface (SPI) Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 352-Pin BGA Package (GNZ)
  • 384-Pin BGA Package (GLS)
  • 384-Pin BGA Package (GNY and ZNY)
  • 0.15-µm/5-Level Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.5-V Internal

TMS320C62x, VelociTI, and C62x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
All trademarks are the property of their respective owners.
For more details, see the GLS BGA package bottom view.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000 and C6000 are trademarks of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.

Description for the TMS320C6203B

The TMS320C6203B device is part of the TMS320C62x™ fixed-point DSP generation in the TMS320C6000™ DSP platform. The C62x™ DSP devices are based on the high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications.

The TMS320C62x™ DSP offers cost-effective solutions to high-performance DSP-programming challenges. The TMS320C6203B has a performance capability of up to 2400 MIPS at a clock rate of 300 MHz. The C6203B DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide six arithmetic logic units (ALUs) for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6203B can produce two multiply-accumulates (MACs) per cycle for a total of 600 million MACs per second (MMACS). The C6203B DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The C6203B device program memory consists of two blocks, with a 256K-byte block configured as memory-mapped program space, and the other 128K-byte block user-configurable as cache or memory-mapped program space. Data memory for the C6203B consists of two 256K-byte blocks of RAM.

The C6203B device has a powerful and diverse set of peripherals. The peripheral set includes three multichannel buffered serial ports (McBSPs), two general-purpose timers, a 32-bit expansion bus (XBus) that offers ease of interface to synchronous or asynchronous industry-standard host bus protocols, and a glueless 32-bit external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.

The C62x™ devices have a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

Pricing

Qty Price (USD)
1 99 $99.090
100 249 $96.110
250 999 $80.017
1,000 + 99,999,999 $74.504

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more