TMS320DM8127

ACTIVE

Product details

Arm CPU 1 Arm Cortex-A8 Arm (max) (MHz) 1000 CPU 32-bit Display type 2 LCD Ethernet MAC 2-Port 10/100/1000 PCIe 1 PCIe Gen 2 Hardware accelerators Face Detect Rating Catalog Power supply solution TPS65050 Operating temperature range (°C) -40 to 90
Arm CPU 1 Arm Cortex-A8 Arm (max) (MHz) 1000 CPU 32-bit Display type 2 LCD Ethernet MAC 2-Port 10/100/1000 PCIe 1 PCIe Gen 2 Hardware accelerators Face Detect Rating Catalog Power supply solution TPS65050 Operating temperature range (°C) -40 to 90
FCBGA (CYE) 684 529 mm² 23 x 23
  • High-Performance DaVinci Video Processors
    • Up to 1-GHz ARM® Cortex®-A8 RISC Core
    • Up to 750-MHz C674x VLIW DSP
    • Up to 6000 MIPS and 4500 MFLOPS
    • Fully Software-Compatible with C67x+, C64x+
  • ARM Cortex-A8 Core
    • ARMv7 Architecture
      • In-Order, Dual-Issue, Superscalar Processor Core
      • Neon™ Multimedia Architecture
      • Supports Integer and Floating Point
      • Jazelle® RCT Execution Environment
  • ARM Cortex-A8 Memory Architecture
    • 32KB of Instruction and Data Caches
    • 256KB of L2 Cache
    • 64KB of RAM, 48KB of Boot ROM
  • TMS320C674x Floating-Point VLIW DSP
    • 64 General-Purpose Registers (32-Bit)
    • Six ALU (32-/40-Bit) Functional Units
      • Supports 32-Bit Integer, SP (IEEE Single Precision/32-Bit) and DP (IEEE Double Precision/64-Bit) Floating Point
      • Supports up to Four SP Adds Per Clock and Four DP Adds Every Two Clocks
      • Supports up to Two Floating-Point (SP or DP) Approximate Reciprocal or Square Root Operations Per Cycle
    • Two Multiply Functional Units
      • Mixed-Precision IEEE Floating-Point Multiply Supported up to:
        • 2 SP x SP → SP Per Clock
        • 2 SP x SP → DP Every Two Clocks
        • 2 SP x DP → DP Every Three Clocks
        • 2 DP x DP → DP Every Four Clocks
      • Fixed-Point Multiply Supports Two 32 x 32 Multiplies, Four 16 x 16-Bit Multiplies Including Complex Multiplies, or Eight 8 x 8-Bit Multiplies per Clock Cycle
  • 128KB of On-Chip Memory Controller (OCMC) RAM
  • Imaging Subsystem (ISS)
    • Camera Sensor Connection
      • Parallel Connection for Raw (up to 16-Bit) and BT.656 or BT.1120 (8- and 16-Bit)
      • CSI2 Serial Connection
    • Image Sensor Interface (ISIF) for Handling Image and Video Data From the Camera Sensor
    • Image Pipe Interface (IPIPEIF) for Image and Video Data Connection Between Camera Sensor, ISIF, IPIPE, and DRAM
    • Image Pipe (IPIPE) for Real-Time Image and Video Processing
    • Resizer
      • Resizing Image and Video From 1/16x to 8x
      • Generating Two Different Resizing Outputs Concurrently
    • Hardware 3A Engine (H3A) for Generating Key Statistics for 3A (AE, AWB, and AF) Control
  • Face Detect Engine (FD)
    • Hardware Face Detection for up to 35 Faces at OPP100
  • Programmable High-Definition Video Image Coprocessing (HDVICP v2) Engine
    • Encode, Decode, Transcode Operations
    • H.264, MPEG-2, VC-1, MPEG-4, SP/ASP, JPEG/MJPEG
  • Media Controller
    • Controls the HDVPSS and ISS
  • Endianness
    • ARM and DSP Instructions/Data – Little Endian
  • HD Video Processing Subsystem (HDVPSS)
    • One 165-MHz HD Video Capture Input
      • One 16- or 24-Bit Input, Splittable into Dual 8-Bit SD Capture Ports
    • Two 165-MHz HD Video Display Outputs
      • One 16-, 24-, or 30-Bit Output and One 16- or 24-Bit Output
    • Composite or S-Video Analog Output
    • Macrovision® Support Available
    • Digital HDMI 1.3 Transmitter With Integrated PHY
    • Advanced Video Processing Features Such as Scan, Format, Rate Conversion
    • Three Graphics Layers and Compositors
  • Dual 32-Bit DDR2/DDR3 SDRAM Interfaces
    • Supports up to DDR2-800 and DDR3-1066
    • Up to Eight x 8 Devices Total 2GB of Total Address Space
    • Dynamic Memory Manager (DMM)
      • Programmable Multi-Zone Memory Mapping and Interleaving
      • Enables Efficient 2D Block Accesses
      • Supports Tiled Objects in 0°, 90°, 180°, or 270° Orientation and Mirroring
      • Optimizes Interlaced Accesses
  • General-Purpose Memory Controller (GPMC)
    • 8- or 16-Bit Multiplexed Address and Data Bus
    • 512MB of Address Space Divided Among up to 8 Chip Selects
    • Glueless Interface to NOR Flash, NAND Flash (BCH/Hamming Error Code Detection), SRAM and Pseudo-SRAM
    • Error Locator Module (ELM) Outside of GPMC to Provide Up to 16-Bit or 512-Byte Hardware ECC for NAND
    • Flexible Asynchronous Protocol Control for Interface to FPGA, CPLD, ASICs, and so Forth
  • Enhanced Direct Memory Access (EDMA) Controller
    • Four Transfer Controllers
    • 64 Independent DMA Channels and 8 Independent QDMA Channels
  • Dual Port Ethernet (10/100/1000 Mbps) With Optional Switch
    • IEEE 802.3 Compliant (3.3-V I/O Only)
    • MII/RMII/GMII/RGMII Media Independent Interfaces
    • Management Data I/O (MDIO) Module
    • Reset Isolation
    • IEEE 1588 Time-Stamping, AVB, and Industrial Ethernet Protocols
  • Dual USB 2.0 Ports With Integrated PHYs
    • USB2.0 High- and Full-Speed Clients
    • USB2.0 High-, Full-, and Low-Speed Hosts, or OTG
    • Supports End Points 0–15
  • One PCI Express 2.0 Port With Integrated PHY
    • Single Port With One Lane at 5.0 GT/s
    • Configurable as Root Complex or Endpoint
  • Eight 32-Bit General-Purpose Timers (Timer1–8)
  • One System Watchdog Timer (WDT0)
  • Six Configurable UART/IrDA/CIR Modules
    • UART0 With Modem Control Signals
    • Supports up to 3.6864 Mbps UART0/1/2
    • Supports up to 12 Mbps UART3/4/5
    • SIR, MIR, FIR (4.0 MBAUD), and CIR
  • Four Serial Peripheral Interfaces (SPIs) (up to
    48 MHz)
    • Each With Four Chip Selects
  • Three MMC/SD/SDIO Serial Interfaces (up to
    48 MHz)
    • Three Supporting up to 1-, 4-, or 8-Bit Modes
  • Four Inter-Integrated Circuit (I2C Bus) Ports
  • Six Multichannel Audio Serial Ports (McASPs)
    • Dual Ten Serializer Transmit and Receive Ports
    • Quad Four Serializer Transmit and Receive Ports
    • DIT-Capable For S/PDIF (All Ports)
  • Multichannel Buffered Serial Port (McBSP)
    • Transmit and Receive Clocks up to 48 MHz
    • Two Clock Zones and Two Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
  • Real-Time Clock (RTC)
    • One-Time or Periodic Interrupt Generation
  • Up to 128 General-Purpose I/O (GPIO) Pins
  • One Spin Lock Module with up to 128 Hardware Semaphores
  • One Mailbox Module with 12 Mailboxes
  • On-Chip ARM ROM Bootloader (RBL)
  • Power, Reset, and Clock Management
    • Multiple Independent Core Power Domains
    • Multiple Independent Core Voltage Domains
    • Support for Three Operating Points (OPP100, OPP120, OPP166) per Voltage Domain
    • Clock Enable and Disable Control for Subsystems and Peripherals
  • 32KB of Embedded Trace Buffer (ETB) and
    5-Pin Trace Interface for Debug
  • IEEE 1149.1 (JTAG) Compatible
  • 684-Pin Pb-Free BGA Package (CYE Suffix), 0.8-mm Ball Pitch With Via Channel Technology to Reduce PCB Cost
  • 45-nm CMOS Technology
  •  

  • High-Performance DaVinci Video Processors
    • Up to 1-GHz ARM® Cortex®-A8 RISC Core
    • Up to 750-MHz C674x VLIW DSP
    • Up to 6000 MIPS and 4500 MFLOPS
    • Fully Software-Compatible with C67x+, C64x+
  • ARM Cortex-A8 Core
    • ARMv7 Architecture
      • In-Order, Dual-Issue, Superscalar Processor Core
      • Neon™ Multimedia Architecture
      • Supports Integer and Floating Point
      • Jazelle® RCT Execution Environment
  • ARM Cortex-A8 Memory Architecture
    • 32KB of Instruction and Data Caches
    • 256KB of L2 Cache
    • 64KB of RAM, 48KB of Boot ROM
  • TMS320C674x Floating-Point VLIW DSP
    • 64 General-Purpose Registers (32-Bit)
    • Six ALU (32-/40-Bit) Functional Units
      • Supports 32-Bit Integer, SP (IEEE Single Precision/32-Bit) and DP (IEEE Double Precision/64-Bit) Floating Point
      • Supports up to Four SP Adds Per Clock and Four DP Adds Every Two Clocks
      • Supports up to Two Floating-Point (SP or DP) Approximate Reciprocal or Square Root Operations Per Cycle
    • Two Multiply Functional Units
      • Mixed-Precision IEEE Floating-Point Multiply Supported up to:
        • 2 SP x SP → SP Per Clock
        • 2 SP x SP → DP Every Two Clocks
        • 2 SP x DP → DP Every Three Clocks
        • 2 DP x DP → DP Every Four Clocks
      • Fixed-Point Multiply Supports Two 32 x 32 Multiplies, Four 16 x 16-Bit Multiplies Including Complex Multiplies, or Eight 8 x 8-Bit Multiplies per Clock Cycle
  • 128KB of On-Chip Memory Controller (OCMC) RAM
  • Imaging Subsystem (ISS)
    • Camera Sensor Connection
      • Parallel Connection for Raw (up to 16-Bit) and BT.656 or BT.1120 (8- and 16-Bit)
      • CSI2 Serial Connection
    • Image Sensor Interface (ISIF) for Handling Image and Video Data From the Camera Sensor
    • Image Pipe Interface (IPIPEIF) for Image and Video Data Connection Between Camera Sensor, ISIF, IPIPE, and DRAM
    • Image Pipe (IPIPE) for Real-Time Image and Video Processing
    • Resizer
      • Resizing Image and Video From 1/16x to 8x
      • Generating Two Different Resizing Outputs Concurrently
    • Hardware 3A Engine (H3A) for Generating Key Statistics for 3A (AE, AWB, and AF) Control
  • Face Detect Engine (FD)
    • Hardware Face Detection for up to 35 Faces at OPP100
  • Programmable High-Definition Video Image Coprocessing (HDVICP v2) Engine
    • Encode, Decode, Transcode Operations
    • H.264, MPEG-2, VC-1, MPEG-4, SP/ASP, JPEG/MJPEG
  • Media Controller
    • Controls the HDVPSS and ISS
  • Endianness
    • ARM and DSP Instructions/Data – Little Endian
  • HD Video Processing Subsystem (HDVPSS)
    • One 165-MHz HD Video Capture Input
      • One 16- or 24-Bit Input, Splittable into Dual 8-Bit SD Capture Ports
    • Two 165-MHz HD Video Display Outputs
      • One 16-, 24-, or 30-Bit Output and One 16- or 24-Bit Output
    • Composite or S-Video Analog Output
    • Macrovision® Support Available
    • Digital HDMI 1.3 Transmitter With Integrated PHY
    • Advanced Video Processing Features Such as Scan, Format, Rate Conversion
    • Three Graphics Layers and Compositors
  • Dual 32-Bit DDR2/DDR3 SDRAM Interfaces
    • Supports up to DDR2-800 and DDR3-1066
    • Up to Eight x 8 Devices Total 2GB of Total Address Space
    • Dynamic Memory Manager (DMM)
      • Programmable Multi-Zone Memory Mapping and Interleaving
      • Enables Efficient 2D Block Accesses
      • Supports Tiled Objects in 0°, 90°, 180°, or 270° Orientation and Mirroring
      • Optimizes Interlaced Accesses
  • General-Purpose Memory Controller (GPMC)
    • 8- or 16-Bit Multiplexed Address and Data Bus
    • 512MB of Address Space Divided Among up to 8 Chip Selects
    • Glueless Interface to NOR Flash, NAND Flash (BCH/Hamming Error Code Detection), SRAM and Pseudo-SRAM
    • Error Locator Module (ELM) Outside of GPMC to Provide Up to 16-Bit or 512-Byte Hardware ECC for NAND
    • Flexible Asynchronous Protocol Control for Interface to FPGA, CPLD, ASICs, and so Forth
  • Enhanced Direct Memory Access (EDMA) Controller
    • Four Transfer Controllers
    • 64 Independent DMA Channels and 8 Independent QDMA Channels
  • Dual Port Ethernet (10/100/1000 Mbps) With Optional Switch
    • IEEE 802.3 Compliant (3.3-V I/O Only)
    • MII/RMII/GMII/RGMII Media Independent Interfaces
    • Management Data I/O (MDIO) Module
    • Reset Isolation
    • IEEE 1588 Time-Stamping, AVB, and Industrial Ethernet Protocols
  • Dual USB 2.0 Ports With Integrated PHYs
    • USB2.0 High- and Full-Speed Clients
    • USB2.0 High-, Full-, and Low-Speed Hosts, or OTG
    • Supports End Points 0–15
  • One PCI Express 2.0 Port With Integrated PHY
    • Single Port With One Lane at 5.0 GT/s
    • Configurable as Root Complex or Endpoint
  • Eight 32-Bit General-Purpose Timers (Timer1–8)
  • One System Watchdog Timer (WDT0)
  • Six Configurable UART/IrDA/CIR Modules
    • UART0 With Modem Control Signals
    • Supports up to 3.6864 Mbps UART0/1/2
    • Supports up to 12 Mbps UART3/4/5
    • SIR, MIR, FIR (4.0 MBAUD), and CIR
  • Four Serial Peripheral Interfaces (SPIs) (up to
    48 MHz)
    • Each With Four Chip Selects
  • Three MMC/SD/SDIO Serial Interfaces (up to
    48 MHz)
    • Three Supporting up to 1-, 4-, or 8-Bit Modes
  • Four Inter-Integrated Circuit (I2C Bus) Ports
  • Six Multichannel Audio Serial Ports (McASPs)
    • Dual Ten Serializer Transmit and Receive Ports
    • Quad Four Serializer Transmit and Receive Ports
    • DIT-Capable For S/PDIF (All Ports)
  • Multichannel Buffered Serial Port (McBSP)
    • Transmit and Receive Clocks up to 48 MHz
    • Two Clock Zones and Two Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
  • Real-Time Clock (RTC)
    • One-Time or Periodic Interrupt Generation
  • Up to 128 General-Purpose I/O (GPIO) Pins
  • One Spin Lock Module with up to 128 Hardware Semaphores
  • One Mailbox Module with 12 Mailboxes
  • On-Chip ARM ROM Bootloader (RBL)
  • Power, Reset, and Clock Management
    • Multiple Independent Core Power Domains
    • Multiple Independent Core Voltage Domains
    • Support for Three Operating Points (OPP100, OPP120, OPP166) per Voltage Domain
    • Clock Enable and Disable Control for Subsystems and Peripherals
  • 32KB of Embedded Trace Buffer (ETB) and
    5-Pin Trace Interface for Debug
  • IEEE 1149.1 (JTAG) Compatible
  • 684-Pin Pb-Free BGA Package (CYE Suffix), 0.8-mm Ball Pitch With Via Channel Technology to Reduce PCB Cost
  • 45-nm CMOS Technology
  •  

TMS320DM8127 DaVinci Digital Media processors are highly integrated, programmable platforms that leverage the technology to meet the processing needs of the following applications to name a few:IP Network Cameras Industrial Automation Network Cameras Stereo Cameras Video Surveillance HD Video Conferencing Car Black BoxHome Audio and Video Equipment

The device enables Original-Equipment Manufacturers (OEMs) and Original-Design Manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The device also combines programmable video and audio processing with a highly integrated peripheral set.

Programmability is provided by an ARM Cortex-A8 RISC CPU with Neon extension, TI C674x VLIW floating-point DSP core, and high-definition video and imaging coprocessors. The ARM lets developers keep control functions separate from A/V algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software. The ARM Cortex-A8 32-Bit RISC Core with Neon floating-point extension includes: 32KB of Instruction cache; 32KB of Data cache; 256KB of L2 Cache; 48KB of Boot ROM; and 64KB of RAM.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections in this document and the associated peripheral reference guides. The peripheral set includes: HD Video Processing Subsystem Dual Port Gigabit Ethernet MACs (10/100/1000 Mbps) [Ethernet Switch] with MII/RMII/GMII/RGMII and MDIO interface supporting IEEE 1588 Time-Stamping, AVB, and Industrial Ethernet ProtocolsTwo USB ports with integrated 2.0 PHY PCIe x1 GEN2 Compliant interfaceTwo 10-serializer McASP audio serial ports (with DIT mode)Four quad-serilaizer McASP audio serial ports (with DIT mode)One McBSP multichannel buffered serial portSix UARTs with IrDA and CIR supportFour SPI serial interfacesThree MMC/SD/SDIO serial interfacesFour I2C master and slave interfaces Parallel Camera Interface (CAM)Up to 128 General-Purpose I/Os (GPIOs)Eight 32-bit general-purpose timers System watchdog timer Dual DDR2, and DDR3 SDRAM interfacesFlexible 8- or 16-bit asynchronous memory interfaceTwo Controller Area Network (DCAN) modulesSpin LockMailbox

The TMS320DM8127 DaVinci Digital Media processors also include a high-definition video and imaging coprocessor 2 (HDVICP2) to off-load many video and imaging processing tasks from the DSP core, making more DSP MIPS available for common video and imaging algorithms. Additionally, the TMS320DM8127 DaVinci Digital Media processors have a complete set of development tools for both the ARM and DSP which include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Microsoft® Windows™ debugger interface for visibility into source code execution.

The C674x DSP core is the high-performance floating-point DSP generation in the TMS320C6000 DSP platform and is code-compatible with previous generation C64x Fixed-Point and C67x Floating-Point DSP generation. The C674x Floating-Point DSP processor uses 32KB of L1 program memory with EDC and 32KB of L1 data memory. Up to 32KB of L1P can be configured as program cache. The remaining memory is noncacheable no-wait-state program memory. Up to 32KB of L1D can be configured as data cache. The remaining memory is noncacheable no-wait-state data memory. The DSP has 256KB of L2 RAM with ECC, which can be defined as SRAM, L2 cache, or a combination of both. All C674x L3 and off-chip

TMS320DM8127 DaVinci Digital Media processors are highly integrated, programmable platforms that leverage the technology to meet the processing needs of the following applications to name a few:IP Network Cameras Industrial Automation Network Cameras Stereo Cameras Video Surveillance HD Video Conferencing Car Black BoxHome Audio and Video Equipment

The device enables Original-Equipment Manufacturers (OEMs) and Original-Design Manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The device also combines programmable video and audio processing with a highly integrated peripheral set.

Programmability is provided by an ARM Cortex-A8 RISC CPU with Neon extension, TI C674x VLIW floating-point DSP core, and high-definition video and imaging coprocessors. The ARM lets developers keep control functions separate from A/V algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software. The ARM Cortex-A8 32-Bit RISC Core with Neon floating-point extension includes: 32KB of Instruction cache; 32KB of Data cache; 256KB of L2 Cache; 48KB of Boot ROM; and 64KB of RAM.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections in this document and the associated peripheral reference guides. The peripheral set includes: HD Video Processing Subsystem Dual Port Gigabit Ethernet MACs (10/100/1000 Mbps) [Ethernet Switch] with MII/RMII/GMII/RGMII and MDIO interface supporting IEEE 1588 Time-Stamping, AVB, and Industrial Ethernet ProtocolsTwo USB ports with integrated 2.0 PHY PCIe x1 GEN2 Compliant interfaceTwo 10-serializer McASP audio serial ports (with DIT mode)Four quad-serilaizer McASP audio serial ports (with DIT mode)One McBSP multichannel buffered serial portSix UARTs with IrDA and CIR supportFour SPI serial interfacesThree MMC/SD/SDIO serial interfacesFour I2C master and slave interfaces Parallel Camera Interface (CAM)Up to 128 General-Purpose I/Os (GPIOs)Eight 32-bit general-purpose timers System watchdog timer Dual DDR2, and DDR3 SDRAM interfacesFlexible 8- or 16-bit asynchronous memory interfaceTwo Controller Area Network (DCAN) modulesSpin LockMailbox

The TMS320DM8127 DaVinci Digital Media processors also include a high-definition video and imaging coprocessor 2 (HDVICP2) to off-load many video and imaging processing tasks from the DSP core, making more DSP MIPS available for common video and imaging algorithms. Additionally, the TMS320DM8127 DaVinci Digital Media processors have a complete set of development tools for both the ARM and DSP which include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Microsoft® Windows™ debugger interface for visibility into source code execution.

The C674x DSP core is the high-performance floating-point DSP generation in the TMS320C6000 DSP platform and is code-compatible with previous generation C64x Fixed-Point and C67x Floating-Point DSP generation. The C674x Floating-Point DSP processor uses 32KB of L1 program memory with EDC and 32KB of L1 data memory. Up to 32KB of L1P can be configured as program cache. The remaining memory is noncacheable no-wait-state program memory. Up to 32KB of L1D can be configured as data cache. The remaining memory is noncacheable no-wait-state data memory. The DSP has 256KB of L2 RAM with ECC, which can be defined as SRAM, L2 cache, or a combination of both. All C674x L3 and off-chip

Download View video with transcript Video
Support through a third party

This product does not have ongoing direct design support from TI. For support while working through your design, you may contact one of the following third parties: D3 Engineering, elnfochips, Ittiam Systems, Path Partner Technology, or Z3 Technologies.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TMS320DM8127 DaVinci™ Video Processors datasheet (Rev. C) 25 Mar 2014
* Errata TMS320DM8127 DaVinci™ Video Processors Errata (Silicon Revs 3.0, 2.1) (Rev. C) 25 Mar 2014
* User guide TMS320DM8127 and TMS320DM814x DaVinci™ Digital Media Processors TRM (Rev. G) 30 Jun 2016
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023
More literature TMDSCSK8127 Quick Start Guide 05 Jan 2017
White paper Low-latency design considerations for video-enabled aerial drones 15 Sep 2016
User guide DM38x and TMS320DM8127 DaVinci™ Face Detect User's Guide (Rev. A) 30 Jun 2016
User guide DM38x and TMS320DM8127 DaVinci™ Imaging Subsystem (ISS) User's Guide (Rev. A) 30 Jun 2016
Application note Error Detection and Correction Mechanism of TMS320C64x+/C674x (Rev. A) 19 Jul 2013
More literature DM81x Design Network Partners 05 Jun 2012
Application note TI814x-DDR3-Init-U-Boot 31 Oct 2011
Application note Introduction to TMS320C6000 DSP Optimization 06 Oct 2011
Product overview DaVinci DM8168 and DM8148 Product Bulletin 01 Mar 2011
Product overview Software Makes Development Easy for DM8168 and DM8148 01 Mar 2011
Product overview Video Analytics on TI's Davinci Digital Media Processors Backgrounder 01 Mar 2011
White paper C6Accel Whitepaper 22 Sep 2010
User guide TMS320C674x DSP CPU and Instruction Set User's Guide (Rev. B) 30 Jul 2010
Application note Canny Edge Detection Implementation on TMS320C64x/64x+ Using VLIB 25 Nov 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

Z3-3P-VIDEO-EVMS — Z3 Technology processors video evaluation modules

Z3 develops and supports open-source software architectures focused on TI's DaVinci and AM57x processors. Products include multimedia centric framework, peripheral drivers, production modules and complete product design services. Z3 also provides system level design and integration for both wired (...)
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Software development kit (SDK)

LINUXEZSDK-DAVINCI Linux EZ Software Development Kit (EZSDK) for DM814x and DM816x - ALPHA

The Linux EZ Software Development Kit (EZ SDK) allows customers to evaluate their devices in minutes and begin development in less than an hour. This kit provides everything DaVinci™ developers need to evaluate and start developing on the DaVinci™ DM816x/DM814x processors. With the (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
TMS320DM8127 DaVinci Digital Media Processor TMS320DM8147 DaVinci Digital Media Processor TMS320DM8148 DaVinci Digital Media Processor
Digital signal processors (DSPs)
TMS320DM8165 DaVinci Digital Media Processor TMS320DM8167 DaVinci Digital Media Processor TMS320DM8168 DaVinci Digital Media Processor
Download options
Driver or library

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz TMS320DM8127 DaVinci Digital Media Processor
Digital signal processors (DSPs)
SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 Fixed-Point Digital Signal Processor TMS320C6205 Fixed-Point Digital Signal Processor TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6452 C64x+ fixed point DSP- up to 900MHz, 1Gbps Ethernet TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Driver or library

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz TMS320DM8127 DaVinci Digital Media Processor
Digital signal processors (DSPs)
SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 Fixed-Point Digital Signal Processor TMS320C6205 Fixed-Point Digital Signal Processor TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6452 C64x+ fixed point DSP- up to 900MHz, 1Gbps Ethernet TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Driver or library

SPRC264 — TMS320C5000/6000 Image Library (IMGLIB)

C5000/6000 Image Processing Library (IMGLIB) is an optimized image/video processing function library for C programmers. It includes C-callable general-purpose image/video processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Launch Download options
Simulation model

DM814x, DM8127 CYE BSDL Model (Rev. A)

SPRM550A.ZIP (16 KB) - BSDL Model
Simulation model

DM814x, DM8127 CYE IBIS Model, Revision 2.01 (Rev. A)

SPRM555A.ZIP (3890 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
FCBGA (CYE) 684 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos