Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 5 CON (typ) (pF) 85 ON-state leakage current (max) (µA) 0.75 Supply current (typ) (µA) 0.02 Bandwidth (MHz) 65 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 5 CON (typ) (pF) 85 ON-state leakage current (max) (µA) 0.75 Supply current (typ) (µA) 0.02 Bandwidth (MHz) 65 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C to 125°C, TA
  • Low On-resistance: 5 Ω
  • Wide Supply Range: 1.08 V to 5.5 V
  • Rail to Rail Operation
  • Bidirectional Signal Path
  • 1.8 V Logic Compatible
  • Fail-Safe Logic
  • Low Supply Current: 10 nA
  • Transition Time: 14 ns
  • Break-before-make Switching
  • ESD Protection HBM: 2000 V
  • Small QFN Package
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C to 125°C, TA
  • Low On-resistance: 5 Ω
  • Wide Supply Range: 1.08 V to 5.5 V
  • Rail to Rail Operation
  • Bidirectional Signal Path
  • 1.8 V Logic Compatible
  • Fail-Safe Logic
  • Low Supply Current: 10 nA
  • Transition Time: 14 ns
  • Break-before-make Switching
  • ESD Protection HBM: 2000 V
  • Small QFN Package

The TMUX1208-Q1 is a general purpose complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The TMUX1208-Q1 is an 8:1 mux configuration allowing 8 different signal paths to be switched to a common output pin . Wide operating supply of 1.08 V to 5.5 V allows for use in automotive applications with varying power supply requirements. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD.

The TMUX1208-Q1 comes in a small QFN package to enable reduced system size requirements. The device has low on-resistance of 5Ω typical to minimize the impact of distortion and signal integrity issues when the device is not connected to a high impedance signal path.

All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1208-Q1 is a general purpose complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The TMUX1208-Q1 is an 8:1 mux configuration allowing 8 different signal paths to be switched to a common output pin . Wide operating supply of 1.08 V to 5.5 V allows for use in automotive applications with varying power supply requirements. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD.

The TMUX1208-Q1 comes in a small QFN package to enable reduced system size requirements. The device has low on-resistance of 5Ω typical to minimize the impact of distortion and signal integrity issues when the device is not connected to a high impedance signal path.

All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMUX4051-Q1 ACTIVE Automotive, ±12-V, 8:1 one-channel multiplexer with 1.8-V compatible logic ±24-V mux 

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TMUX1208-Q1 5-V Bidirectional 8:1 Multiplexer with 1.8-V Logic datasheet (Rev. A) 24 Jul 2020
Functional safety information TMUX1208-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 26 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Buy from a distributor
Simulation model

TMUX1208 PSpice Model

SCDM214.ZIP (98 KB) - PSpice Model
Simulation model

TMUX1208QRSVRQ1 IBIS Model

SCDM239.ZIP (8 KB) - IBIS Model
Reference designs

PMP22650 — GaN-based, 6.6-kW, bidirectional, onboard charger reference design

The PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design employs a two-phase totem pole PFC and a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos