12-pin (RMG) package image

TMUX131RMGR ACTIVE

Low capacitance, 3.6-V, 3:1, 2-channel, powered-off protected switch with 1.8-V logic

ACTIVE Custom reel may be available
Same as: TMUX131RMGR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RMG) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMUX131

  • Compatible with high-speed I 3C signals
  • V DD range: 2.5 V to 4.3 V
  • High performance switch characteristics:
    • Bandwidth (–3 dB): 6.5 GHz
    • R ON (typical): 5.5 Ω
    • C ON (typical): 1.3 pF
  • Current consumption: 28 µA (typical)
  • Integrated pull down resistor on logic pins
  • Special features:
    • I OFF protection prevents current leakage in powered-down state (V DD = 0 V)
    • 1.8-V compatible control inputs (SEL)
    • Overvoltage tolerance (OVT) on all I/O pins up to 5.5 V without external components
  • ESD performance:
    • 2-kV Human-Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • Package:
    • 12-Pin VQFN package (1.8-mm × 1.8-mm, 0.5-mm pitch)

Description for the TMUX131

The TMUX131 device is a high performance bidirectional 2-channel, 3:1 multiplexer that supports both differential and single ended signals. The TMUX131 is an analog passive multiplexer which features power-off protection forcing all I/O pins to be in high-impedance mode when power is not present on the VDD pin. The select pins of the TMUX131 are compatible with 1.8 V and 3.3 V control logic, allowing them to be directly interfaced with the general purpose I/O (GPIO) from low voltage processors. This, along with the low on-resistance and low on-capacitance of the device, make the TMUX131 an excellent device for supporting switching a wide range of analog signals and digital communication protocol standards, including high-speed standards such as I 3C.

The TMUX131 comes in a small 12-pin VQFN package with only 1.8 mm × 1.8 mm in size, which makes it useful when PCB area is limited.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more