Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the TMUX6104
- Low On-Capacitance: 5 pF
- Low Input Leakage: 5 pA
- Low Charge Injection: 0.35 pC
- Rail-to-Rail Operation
- Wide Supply Range: ±5 V to ±16.5 V (Dual Supplies) or 10 V to 16.5 V (Single Supply)
- Low On-Resistance: 125 Ω
- Transition Time: 88 ns
- Break-Before-Make Switching Action
- EN Pin Connectable to VDD With Integrated Pull-down
- Logic Levels: 2 V to VDD
- Low Supply Current: 17 µA
- ESD Protection HBM: 2000 V
- Industry-Standard TSSOP Package
Description for the TMUX6104
The TMUX6104 is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer (MUX) that offers 4:1 single-ended multiplexing. The devices work well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring both TTL and CMOS logic compatibility.
The TMUX6104 multiplexes one of four inputs (Sx) to a common output (D), depending on the status of the address pins (A0/ A1) and the enable pin (EN). Each switch conducts equally well in both directions in the ON position and supports input signal range up to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make (BBM) switching action.
The TMUX6104 device is part of Texas Instruments Precision Switches and Multiplexers family. The family of devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17 µA enables the devices usage in portable applications.