Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 2 CON (typ) (pF) 145 ON-state leakage current (max) (µA) 0.06 Supply current (typ) (µA) 65 Bandwidth (MHz) 45 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 370 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -18
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 2 CON (typ) (pF) 145 ON-state leakage current (max) (µA) 0.06 Supply current (typ) (µA) 65 Bandwidth (MHz) 45 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 370 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -18
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RUM) 16 16 mm² 4 x 4
  • Dual supply range: ±4.5V to ±18V
  • Single supply range: 4.5V to 36V
  • Low on-resistance: 2Ω
  • High current support: 330mA (maximum) (WQFN)
  • High current support: 220mA (maximum) (TSSOP)
  • –40°C to +125°C operating temperature
  • 1.8V logic compatible
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation
  • Dual supply range: ±4.5V to ±18V
  • Single supply range: 4.5V to 36V
  • Low on-resistance: 2Ω
  • High current support: 330mA (maximum) (WQFN)
  • High current support: 220mA (maximum) (TSSOP)
  • –40°C to +125°C operating temperature
  • 1.8V logic compatible
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation

The TMUX6211, TMUX6212, and TMUX6213 are complementary metal-oxide semiconductor (CMOS) switches with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The devices work with a single supply (4.5V to 36V), dual supplies (±4.5V to ±18V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX621x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX621x are controlled with appropriate logic control inputs on the SELx pins. The TMUX621x are part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.

The TMUX6211, TMUX6212, and TMUX6213 are complementary metal-oxide semiconductor (CMOS) switches with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The devices work with a single supply (4.5V to 36V), dual supplies (±4.5V to ±18V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX621x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX621x are controlled with appropriate logic control inputs on the SELx pins. The TMUX621x are part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX7212 ACTIVE 44-V, low RON, 1:1 (SPST), four-channel precision multiplexer with 1.8-V logic (logic high) Pin-to-pin upgrade with better performance, low RON and higher supply voltage support
TMUX7412F ACTIVE ±60-V fault-protected, 1:1 (SPST), four-channel switches with 1.8-V logic (four active high) Pin-to-pin upgrade with fault protection and over voltage protection
Same functionality with different pin-out to the compared device
TMUX7462F ACTIVE ±60-V fault-protected, latch-up immune, 4-channel protector, adjustable fault threshold, 1.8-V logic Pin compatible option with channel protector function with drain response and overvoltage protection
TMUX8212 ACTIVE 100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up Immunity and 1.8-V Offers higher supply voltage support up to 100 V, ±50 V and powered-off protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMUX621x 36V , Low-RON, 1:1 (SPST), 4-Channel Precision Switches with 1.8V Logic datasheet (Rev. D) PDF | HTML 11 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Simulation model

TMUX6212 IBIS Model

SCDM253.ZIP (175 KB) - IBIS Model
Simulation model

TMUX6212 PSpice Model

SCDM289.ZIP (220 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos