10-pin (NKG) package image

TMUXHS221LVNKGR ACTIVE

USB 2.0 480 Mbps 2:1/1:2 multiplexer/demultiplexer switch with 1.2V control IO

ACTIVE Custom reel may be available
Same as: TMUXHS221LVNKGR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMUXHS221LVNKGT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (NKG) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMUXHS221LV

  • Compatible to USB 2.0 and eUSB2 LS, FS, and HS physical layers
  • Switch that supports differential signals up to 3Gbps
  • Analog switch that can support most CMOS signals up to 3.3 V
  • Data pins are 5 V tolerant
  • Low RON of 3 Ω at V I/O = 0 V
  • High –3 dB BW of 3.3 GHz
  • Excellent for USB 2.0 or eUSB2 HS signals at 240 MHz:
    • Insertion loss = –0.4 dB
    • Return loss = –22 dB
    • Off isolation or cross talk = –32 dB
  • Minimal vertical and horizontal USB 2.0 HS eye attenuation
  • 1.8 V supply voltage
  • 1.2 or 1.8 V control logic inputs
  • Extended industrial temperature range of –40 to 125°C
  • Small 10-pin 1.8 mm × 1.4 mm, UQFN package
  • Pin-to-pin and BOM-to-BOM with multiple sources

Description for the TMUXHS221LV

The TMUXHS221LV is a high-speed bidirectional 2:1 or 1:2 multiplexer or demultiplexer optimized for USB 2.0 and eUSB2 LS, FS, and HS signaling. The TMUXHS221LV is an analog passive switch that works for many high-speed interfaces with data rates up to 3Gbps. The TMUXHS221LV supports either differential or single-ended CMOS signaling with a voltage range of −0.3 to 3.6 V.

The ideal high-speed performance of the TMUXHS221LV results in minimal attenuation to the USB 2.0 or eUSB2 HS signal eye diagrams with very low channel ON resistance, high bandwidth, low reflection, and low added jitter. The device is optimized for ideal high frequency response so that passing USB 2.0 HS electrical compliance becomes easier. The data-paths of the device are also matched for best intra-pair skew performance.

The TMUXHS221LV has an extended temperature range that suits many rugged applications including industrial and high reliability use cases.

.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMUXHS221LVNKGT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more