TPA2005D1-Q1

ACTIVE

Product details

Output power (W) 1.18 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.4 Speaker channels (max) Mono Audio input type Analog Input Control interface Hardware THD + N at 1 kHz (%) 0.2 Switching frequency (max) (Hz) 300000 Output noise voltage (µV) 36 Rating Automotive Operating temperature range (°C) -40 to 105
Output power (W) 1.18 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.4 Speaker channels (max) Mono Audio input type Analog Input Control interface Hardware THD + N at 1 kHz (%) 0.2 Switching frequency (max) (Hz) 300000 Output noise voltage (µV) 36 Rating Automotive Operating temperature range (°C) -40 to 105
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 VSON (DRB) 8 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3 (DRB and DGN package non T-suffix): –40°C to +85°C Ambient Operating Temperature Range
    • Device Temperature Grade 2 (DGN package T-suffix): –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C5
  • 1.4 W Into 8 Ω From a 5-V Supply at
    THD = 10% (Typical)
  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8-Ω Speaker:
      • 84% at 400 mW
      • 79% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-μA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • Internally Generated 250-kHz Switching Frequency Eliminates Capacitor and Resistor
    • Improved PSRR (–71 dB at 217 Hz) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input Coupling Capacitors
  • Space-Saving Packages
    • 3 mm × 3 mm SON package (DRB)
    • 3 mm × 5 mm MSOP-PowerPAD Package (DGN)

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3 (DRB and DGN package non T-suffix): –40°C to +85°C Ambient Operating Temperature Range
    • Device Temperature Grade 2 (DGN package T-suffix): –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C5
  • 1.4 W Into 8 Ω From a 5-V Supply at
    THD = 10% (Typical)
  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8-Ω Speaker:
      • 84% at 400 mW
      • 79% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-μA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • Internally Generated 250-kHz Switching Frequency Eliminates Capacitor and Resistor
    • Improved PSRR (–71 dB at 217 Hz) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input Coupling Capacitors
  • Space-Saving Packages
    • 3 mm × 3 mm SON package (DRB)
    • 3 mm × 5 mm MSOP-PowerPAD Package (DGN)

All trademarks are the property of their respective owners.

The TPA2005D1-Q1 device is a 1.4-W high-efficiency filter-free class-D audio power amplifier in a SON or MSOP-PowerPAD package that requires only three external components.

Features like 84% efficiency, –71-dB PSRR at 217 Hz, improved RF-rectification immunity, and 15-mm2 total PCB area make TPA2005D1-Q1 ideal for low-power audio applications in infotainment and cluster.

The device allows for independent gain control by summing the signals from each function while minimizing noise to only 48 µVRMS. Additionally, the TPA2005D1-Q1 device offers fast start-up time of 9 ms with minimal pop and has short circuit and thermal protection.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPA2005D1-Q1 device is a 1.4-W high-efficiency filter-free class-D audio power amplifier in a SON or MSOP-PowerPAD package that requires only three external components.

Features like 84% efficiency, –71-dB PSRR at 217 Hz, improved RF-rectification immunity, and 15-mm2 total PCB area make TPA2005D1-Q1 ideal for low-power audio applications in infotainment and cluster.

The device allows for independent gain control by summing the signals from each function while minimizing noise to only 48 µVRMS. Additionally, the TPA2005D1-Q1 device offers fast start-up time of 9 ms with minimal pop and has short circuit and thermal protection.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPA2005D1 ACTIVE 1.4-W, mono analog input class-d speaker amp with 1.8-V logic compatibility on shutdown pin Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPA2005D1-Q1 1.4-W Mono Filter-Free Class-D Audio Power Amplifier datasheet (Rev. E) PDF | HTML 30 Mar 2016
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos