25-pin (YZK) package image

TPA2054D4YZKT ACTIVE

1.4-W, stereo, analog input Class-D audio amplifier with 145-mW headphone amp & 3:1 MUX

ACTIVE Custom reel may be available
Same as: TPA2054D4YZKT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA2054D4YZKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZK) | 25
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPA2054D4

  • Stereo Class-D Amp:
    • 1.4 W into 8 from 5.0 V (10% THD + N)
    • 1.25 W into 8 from 5.0 V (1% THD + N)
  • DirectPath™ Stereo Headphone Amplifier
    • No Output Capacitors Required
  • Independent Gain Select for Headphone Amplifier
  • Eight Programmable Maximum Headphone Voltage Limits
  • Two Single-Ended or One Differential Stereo Input
  • 3:1 Input MUX with Mode Control
  • 32-Step Volume Control for Both Input Channels
  • Independent Shutdown for Headphone and Class-D Amplifiers
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protection on Headphone Outputs
  • I2C™ Interface
  • 25-Ball 2,61 mm × 2,61 mm WCSP
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Laptop Computers
    • Portable Gaming
    • Portable Media Players

DirectPath is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.

Description for the TPA2054D4

The TPA2054D4 features a stereo Class-D power amplifier along with a stereo DirectPath™ headphone amplifier. The TPA2054D4 has a mono differential input and two stereo single-ended (SE) inputs that can be configured as one stereo differential input. Both input channels have a 32-step volume control and the DirectPath headphone amplifier has a 4-level gain control for coarse volume adjustment. All amplifiers have output short-circuit and thermal- overload protection.

The Class-D amplifiers deliver 1.25 W into 8 at 1% THD from a 5.0 V supply, and 700 mW from 3.6 V. The DirectPath headphone amplifier features an output voltage limiter to reduce the maximum output power to one of seven possible limits. The voltage limiter is programmed through the I2C interface.

DirectPath eliminates the need for external DC- blocking output capacitors to the headphones. The built-in charge pump creates a negative supply voltage for the headphone amplifier, allowing a 0-V DC bias at the output.

The DirectPath headphone amplifier gains are +6 dB (default), 0 dB, -6 dB, and -14 dB, selected through the I2C interface. This allows the headphone volume to be different from the loudspeaker volume if both are used simultaneously.

The TPA2054D4 has a 3:1 input MUX for audio source selection. The MUX has mode control which directs the input-to-output signal path. Mode and gain controls operate from a 1.8 V compatible I2C interface.

The voltage supply range for both the Class-D amplifiers and the headphone charge pump is 2.5 V to 5.5 V. The Class-D amplifiers use a combined 7 mA and the headphone amplifier uses 10 mA of typical quiescent current. Total supply current reduces to less than 2µA.

The TPA2054D4YZK is available in a 25-ball 2,61 mm × 2,61 mm WCSP package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA2054D4YZKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more