24-pin (PWP) package image

TPA3001D1PWPR NOT RECOMMENDED FOR NEW DESIGNS

20-W mono, 8- to 18-V supply, analog input Class-D audio amplifier

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TPA3001D1PWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
TPA3001D1PWPR is not recommended for new designs
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TPA3112D1PWPR ACTIVE 25-W mono, 8- to 26-V supply, analog input Class-D audio amplifier w/ filter free & SpeakerGuard™ Supports a wider input voltager range, higher output current and a lower Rdson for better thermal performance

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA3001D1PWP NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPA3001D1 information

Packaging information

Package | Pins HTSSOP (PWP) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPA3001D1

  • 20 W Into 8- Load From 18-V Supply (10% THD+N)
  • Short-Circuit Protection (Short to VCC, Short to GND,
    Short Between Outputs)
  • Third-Generation Modulation Technique:
    • Replaces Large LC Filter With Small, Low-Cost Ferrite
      Bead Filter in Most Applications
    • Improved Efficiency
    • Improved SNR
  • Low Supply Current: 8 mA Typ at 12 V
  • Shutdown Control: < 1 µA Typ
  • Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
  • APPLICATIONS
    • LCD Monitors/TVs
    • Hands-Free Car Kits
    • Powered Speakers

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

Description for the TPA3001D1

The TPA3001D1 (sometimes referred to as TPA3001) is a 20-W monaural bridge-tied load (BTL) class-D audio power amplifier (class-D amp) with high efficiency, eliminating the need for heat sinks. The TPA3001D1 can drive 4- or 8- speakers with only a ferrite bead filter required to reduce EMI.

The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 12, 18, 23.6, or 36 dB. The differential input stage provides high common-mode rejection and improved power-supply rejection.

The amplifier also includes depop circuitry to reduce the amount of pop at power-up and when cycling SHUTDOWN.

The TPA3001D1 (TPA3001) is available in the 24-pin thermally enhanced TSSOP package (PWP), which eliminates the need for an external heat sink.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA3001D1PWP NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more