Home Interface Diodes ESD protection diodes

TPD1E05U06-Q1

ACTIVE

Automotive 0.4pF 5.5V, ±12-kV ESD protection diode in 0402 package with for USB 3.0

TPD1E05U06-Q1

ACTIVE

Product details

Package name DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 30 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 0.4 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 10 Dynamic resistance (typ) 0.8 Interface type Ethernet, HDMI 1.4/1.3, HDMI 2.0, LVDS, USB 2.0, USB 3.0 Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 10 Rating Automotive Operating temperature range (°C) -40 to 125
Package name DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 30 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 0.4 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 10 Dynamic resistance (typ) 0.8 Interface type Ethernet, HDMI 1.4/1.3, HDMI 2.0, LVDS, USB 2.0, USB 3.0 Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 10 Rating Automotive Operating temperature range (°C) -40 to 125
X1SON (DPY) 2 0.6 mm² 1 x 0.6
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPDxE05U06-Q1 1 and 4 Channel ESD Protection Diodes for SuperSpeed (Up to 6 Gbps) Interface datasheet (Rev. C) PDF | HTML 20 Sep 2017
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ISO 10605 Road Vehicles Test Methods for Elec. Disturbances from Electrostatic D (Rev. B) PDF | HTML 17 Aug 2022
Application brief ESD Protection for Automotive Infotainment (Rev. A) PDF | HTML 12 Nov 2021
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
EVM User's guide TPD1E05U06-Q1 Evaluation Module User's Guide 12 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB971-Q1EVM — DS90UB971-Q1 evaluation module

The DS90UB971-Q1 evaluation module (EVM) is a functional board design for evaluating the DS90UB971-Q1 FPD-Link IV serializer. The DS90UB971-Q1 serializer represents the first generation in FPD-Link IV serializers and is designed to support ultra-high-speed sensors including 8MP+ imagers, satellite (...)
Evaluation board

DS90UB981-Q1EVM — DS90UB981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module (EVM) for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer. The DS90Ux981-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Evaluation board

DS90UB981-Q1MEVM — DS90UB981-Q1 4K DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV Serializer. The DS90Ux981-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Evaluation board

DS90UB983-Q1EVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer. The DS90Ux983-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds up to (...)

Evaluation board

DS90UB983-Q1MEVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1MEVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer.  The DS90Ux983-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds (...)

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD1E05U06-Q1 IBIS Model

SLVMBQ6.ZIP (3 KB) - IBIS Model
Simulation model

TPD1E05U06-Q1 PSpice Transient Model

SLVME60.ZIP (161 KB) - PSpice Model
Simulation model

TPDxE05U06 S-Parameters Model

SLVMBU0.ZIP (1 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01623 — 30-W/in3, 93.4% efficiency, 100-W AC/DC adapter reference design

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos