Product details

Package name DFN0603 Peak pulse power (8/20 μs) (max) (W) 50 Vrwm (V) 5 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 6 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 3.8 Clamping voltage (V) 10 Dynamic resistance (typ) 0.55 Interface type General purpose Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN0603 Peak pulse power (8/20 μs) (max) (W) 50 Vrwm (V) 5 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 6 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 3.8 Clamping voltage (V) 10 Dynamic resistance (typ) 0.55 Interface type General purpose Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
X2SON (DPL) 2 0.18 mm² 0.6 x 0.3
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge: 3.8 A (8/20 µs)
  • I/O Capacitance: 6 pF (Typical)
  • RDYN: 0.55 Ω (Typical)
  • DC Breakdown Voltage: ±6 V (Minimum)
  • Low Leakage Current: 10 nA (Typical)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: -40°C to 125°C
  • Space-Saving 0201 Footprint
    (0.6 mm × 0.3 mm × 0.3 mm)
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge: 3.8 A (8/20 µs)
  • I/O Capacitance: 6 pF (Typical)
  • RDYN: 0.55 Ω (Typical)
  • DC Breakdown Voltage: ±6 V (Minimum)
  • Low Leakage Current: 10 nA (Typical)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: -40°C to 125°C
  • Space-Saving 0201 Footprint
    (0.6 mm × 0.3 mm × 0.3 mm)

The TPD1E6B06 device is a single-channel TVS diode for electrostatic discharge (ESD) protection in a small 0201 package. The TPD1E6B06 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±15-kV contact discharge and ±15-kV air-gap ESD protection. The device has a back-to-back TVS diode configuration for bipolar or bidirectional signal support. The 6-pF line capacitance is suitable to provide transient voltage suppression circuit protection for a wide range of applications, supporting data rates up to
800 Mbps.

Typical application interfaces for the TPD1E6B06 are audio lines (microphone, earphone, and speakerphone), SD interfacing, keypad or other buttons, as well as the VBUS and ID pins of USB ports. With its industry-standard 0201 package, The TPD1E6B06 has an extremely small footprint, making it ideal for space-saving end equipment like mobile phones, tablets, and wearables.

The TPD1E6B06 device is a single-channel TVS diode for electrostatic discharge (ESD) protection in a small 0201 package. The TPD1E6B06 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±15-kV contact discharge and ±15-kV air-gap ESD protection. The device has a back-to-back TVS diode configuration for bipolar or bidirectional signal support. The 6-pF line capacitance is suitable to provide transient voltage suppression circuit protection for a wide range of applications, supporting data rates up to
800 Mbps.

Typical application interfaces for the TPD1E6B06 are audio lines (microphone, earphone, and speakerphone), SD interfacing, keypad or other buttons, as well as the VBUS and ID pins of USB ports. With its industry-standard 0201 package, The TPD1E6B06 has an extremely small footprint, making it ideal for space-saving end equipment like mobile phones, tablets, and wearables.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPD1E6B06 Single-Channel ESD Protection Diode in 0201 Package datasheet (Rev. E) PDF | HTML 14 Oct 2015
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for Keypads, Pushbuttons, and Side Keys PDF | HTML 30 Oct 2023
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note Does BAV99 Really Protect My System from ESD? 24 May 2017
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPD1E6B06 IBIS Model

SLLM191.ZIP (3 KB) - IBIS Model
Reference designs

PMP21884 — Tiny, ultra-low IQ DC/DC power supply with battery charging reference design for wearables

This is a highly-integrated power supply reference design for smartwatches and fitness trackers enabling ultra-low IQ that is ultra-small (48 sq mm). Supply includes seven power rails including battery charger, LDO, DC/DC buck converters and integrated boost converter for heart rate monitor, AFE (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DPL) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos