12-pin (YZ) package image

TPD1S414YZR ACTIVE

USB charger O-VP switch with ESD

ACTIVE Custom reel may be available
Same as: TPD1S414YZR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZ) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD1S414

  • Overvoltage Protection at VBUS_CON Up to 30-V DC
  • Low RON nFET Switch Supports Host and Charging Mode
  • Internal 15-ms Start-Up Delay
  • Internal 30-ms Soft-Start Delay to Minimize the USB Inrush Current
  • Transient Protection for VBUS Line:
    • IEC 61000-4-2 Contact Discharge ±15 kV
    • IEC 61000-4-2 Air Gap Discharge ±15 kV
    • IEC 61000-4-5 Open-Circuit Voltage 100 V
  • Integrated Input Enable and Status Output Signal
  • Thermal Shutdown (TSD) Feature
  • Space-Saving DSBGA Package: (1.4 mm × 1.89 mm)

Description for the TPD1S414

The TPD1S414 device is a single-chip solution for a USB connector’s VBUS line protection. The bidirectional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any overvoltage conditions at the VBUS_CON pin. On the VBUS_CON pin, this device can handle overvoltage protection up to 30 V. After the EN pin toggles low, the TPD1S414 waits 20 ms before turning ON the nFET through a soft-start delay. ACK pin indicates the FET is completely turned ON.

The typical application interface for the TPD1S414 is the VBUS line in USB connectors. Typical end equipment for TPD1S414 are mobiles phones, tablets, wearables, and electronic-point-of-sale (EPOS). The TPD1S414 can also be applied to any system using an interface with a 5-V power rail.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more