Packaging information
| Package | Pins SOT-SC70 (DCK) | 3 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPD2E2U06
- IEC 61000-4-2 Level 4
- ±25 kV (Contact discharge)
- ±30 kV (Air-gap discharge)
- IEC 61000-4-5 Surge
protection
- 5.5-A Peak pulse current (8/20 µs Pulse)
- IO Capacitance 1.5 pF (Typ)
- DC Breakdown voltage 6.5 V (Min)
- Ultra-Low leakage current 10 nA (Max)
- Low ESD clamping voltage
- Industrial temperature range: –40°C to +125°C
- Small easy-to-route DRL and DCK package
Description for the TPD2E2U06
The TPD2E2U06 is a dual-channel low capacitance TVS diode ESD protection device. The device offers ±25-kV contact and ±30-kV air-gap ESD protection in accordance with the IEC 61000-4-2 standard. The 1.5-pF line capacitance of the TPD2E2U06 makes the device suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C™.