Product details

Package name SOT-5X3, USON, WSON Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 3 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 25 Dynamic resistance (typ) 1.2 Interface type USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Package name SOT-5X3, USON, WSON Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 3 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 25 Dynamic resistance (typ) 1.2 Interface type USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 1 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 USON (DRY) 6 1.45 mm² 1.45 x 1 WSON (DRS) 6 9 mm² 3 x 3
  • IEC61000-4-2 Level-4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • 5.5-A Peak Pulse Current (8/20-µs Pulse)
  • I/O Capacitance: 1.5 pF (Typical)
  • Low Leakage Current: 1-nA (Maximum)
  • Low Supply Current: 1-nA (Typical)
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving DRY, DRL, and DRS Package
    Options
  • Alternate 2-, 4-, and 6-Channel Options Available:
    TPD2E2U06, TPD4E1U06, and TPD6E001
  • IEC61000-4-2 Level-4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • 5.5-A Peak Pulse Current (8/20-µs Pulse)
  • I/O Capacitance: 1.5 pF (Typical)
  • Low Leakage Current: 1-nA (Maximum)
  • Low Supply Current: 1-nA (Typical)
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving DRY, DRL, and DRS Package
    Options
  • Alternate 2-, 4-, and 6-Channel Options Available:
    TPD2E2U06, TPD4E1U06, and TPD6E001

The TPD3E001 is a three-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD3E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current (<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.

The TPD3E001 is available in space saving DRY (USON), DRL (SOT), and DRS (WSON) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD4E1U06, and TPD6E001 which are 2, 4, and 6 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.

The TPD3E001 is a three-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD3E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current (<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.

The TPD3E001 is available in space saving DRY (USON), DRL (SOT), and DRS (WSON) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD4E1U06, and TPD6E001 which are 2, 4, and 6 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD3E001 Low-Capacitance 3-Channel ESD-Protection for High-Speed Data Interfaces datasheet (Rev. F) PDF | HTML 29 Oct 2015
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Reference designs

TIDA-00218 — Contactless AC-Current Sensing Using a Hall Effect Sensor

This reference design uses our hall sensing technology to determine the amount of AC current flowing through a wire without any physical intervention. TIDA-00218 implements a flux concentrator to concentrate the flux around the AC-current carrying wire, rather than letting it escape (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
WSON (DRS) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos